TJA11xx-EVB - Evaluation Baseboard for TJA11xx PHYs | NXP Semiconductors

Evaluation Baseboard for TJA11xx PHYs

Roll over image to zoom in

Block Diagram

TJA11xx-EVB

TJA11xx-EVB Block Diagram

Supported Devices

Interfaces

Automotive Ethernet PHYs

Features

General Specifications

  • Includes supply line connections on board
  • Evaluation of hardware pinstrapping options on the expansion board
  • LEDs to indicate supply status and PHY signals
  • Several supply options can be configured - with external supplies, all possible options can be evaluated
  • All signals accessible via pinheaders
  • CMOS xMII interface accessible via pinheader
  • SGMII interface accessible via SFP cage
  • JTAG connection accessible
  • SMI accessible in several different modes including via USB

Connectivity

  • 100BASE-T1 or 1000BASE-T1 automotive ethernet
  • The entire board can powered via USB
  • SMI access via USB is possible. Software support is provided in the form of a GUI-tool and a python API
  • SMI+xMII pinheaders are placed in such a way that 2 boards can be connected back-to-back
  • All serial interfaces supported by the sabre specification are accessible via USB (SPI, I²C, SMI)
  • Unused pins on the USB-to-GPIO IC are brought to pinheaders and can be used for custom functions
  • Supplies routed to the sabre daughter expansion can be switched via enable signals

Buy Options

TJA11XX-EVB-Image

Click to expand

  • TJA11XX-EVB
    Active

  • Evaluation Baseboard for TJA11xx PHYs.

  • $210.92 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    TJA11xx Linux driver for IEEE 802.3 Clause 45 managed PHYs

  • BSPs and Device Drivers

    XJA11XX Ethernet Phy Real-Time Drivers AUTOSAR 4.4 (ISO26262) License

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.