Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
TJA1121 adds MACsec to NXP’s 1000BASE-T1 Automotive Ethernet PHY portfolio. It addresses the security concerns for future networks and provides an efficient HW based solution for MACsec at 1 Gbps line rate. To enable speed grade scaling for platform designs with and without MACsec, the TJA1121 is kept drop in compatible with TJA1103, TJA1104 and TJA1120. The device comes in compact package HVQFN36 (6 x 6 mm) for space constraint use cases.
TJA1121 complies with all state-of-the-art conformance test specifications and is designed according to ISO 26262 to meet ASIL B, providing enhanced monitoring and diagnostic features. Further, it integrates OPEN Alliance TC-10 compliant wake-up forwarding over the Ethernet data line. It supports shielded (STP) and unshielded twisted pair (UTP) cable applications.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
2 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Number of pins | Product Category | Number of Ports | xMII Interfaces | AEC-Q100 Temperature Range | TC10 support | Single Supply | Safety Level | ESD Robustness | Diagnostics | Additional Features | NXP Software |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | HVQFN36 | 36 | 1000BASE-T1 PHY | 1 | 1 x RGMII - 1.8/2.5/3.3V | grade 1 | Yes | no | up to ASIL B | ±6 kV HBM | OPEN Alliance TC-1 advanced PHY features | 802.1AS-2020 timestamping, IEEE 802.3bu PoDL, IEEE1588v3, MACSEC enabled | Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR) | |||
Active | HVQFN36 | 36 | 1000BASE-T1 PHY | 1 | 1 x SGMII - 1.8/2.5/3.3V | grade 1 | Yes | no | up to ASIL B | ±6 kV HBM | OPEN Alliance TC-1 advanced PHY features | 802.1AS-2020 timestamping, IEEE 802.3bu PoDL, IEEE1588v3, MACSEC enabled | Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR) |
TJA1121
Quick reference to our documentation types.
2 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 9 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 9 hardware offerings
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 software files
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.