SJA1110-MGS-EVM | NXP Semiconductors

SJA1110 Ethernet Switch Multi-Gig Secure Evaluation Board

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

SJA1110-MGS-EVM

SJA1110-MGS-EVM Block Diagram

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Power Management

System Basis Chips

Features

Hardware Features

  • Secure variant of SJA1110 switch
  • 100BASE-T1 (SJA1110 internal PHYs)
  • 1x 100BASE-T1 Ethernet port using the TJA1104 automotive Ethernet PHY
  • 2x 1000BASE-T1 Ethernet port using the TJA1121 automotive Ethernet PHY
  • 1x SFP+ cage
  • JTAG connector
  • Several LEDs for status indication
  • DIP switches for easy configuration
  • USB-C connector for SPI access
  • Power supply based on VR5510 PMIC

Software Features

Software

Quick reference to our software types.

1 software file

  • Connectivity Software

    Automotive Ethernet Software

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history