Receive the full breakdown. See the product footprint and more in the eCad file.
TJA1410 is NXP’s 10BASE-T1S OA TC14 specification-compliant PMD transceiver. It communicates over the OA 3-pin interface with the host MCU or switch, which must have the 10BASE-T1S digital PHY incorporated. The device comes in our compact HVSON8 (3 mm x 3 mm) package. The transceiver is made in our high-voltage process technology to guarantee best-in-class EMC performance.
The TJA1410 complies with all OA TC14 conformance test specifications and is designed according to ISO 26262 to meet ASIL B functional safety requirements. It also supports topology discovery as an advanced diagnostics feature. Further, it fully supports OPEN Alliance TC14-TC10 remote wake-up over the Ethernet data line.
TJA1410
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.