TJA1103-EVB | ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY Evaluation Board | NXP Semiconductors

TJA1103 Automotive Ethernet 100BASE-T1 PHY Evaluation Board

Roll over image to zoom in

Supported Devices

Interfaces

Automotive Ethernet PHYs

Features

Connectivity

  • 100BASE-T1 Automotive Ethernet

General Specifications

  • Quick functional evaluation of TJA1103
  • Simple chip configuration
  • 40-pin standard header (2.54 mm pitch) to Host Controller MII
  • Config pin strapping jumper settings

Miscellaneous

  • Chip status report via onboard LEDs

Buy Options

TJA1103EVB-Image

Click to expand

  • TJA1103EVB
    Active

  • Evaluation Board for TJA1103 100BASE-T1 PHY.

  • $276.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.