FRDM Automotive S32K118 Development Board for General Purpose

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Block Diagram

FRDM-A-S32K118 Block Diagram

FRDM Automotive S32K118 Development Board Features

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

S32K Auto General-Purpose MCUs

Interfaces

USB Interfaces

Sensors

I3C/I²C Digital Temp. Sensors

Power Management

VBUS Protection

Data Protection

12 V, 24 V, and 48 V SBC Solutions

Features

Hardware Features

  • Power supply switch
  • MCU voltage measurement and power delivery PHY
  • Temperature sensor
  • 2x user push-buttons
  • User red-green-blue (RGB) LED
  • CAN and LIN communication

Software Features:

Compatibility:

  • Arduino UNO pinout compatible with support for expansion shields
  • Expansion options using the DEVKIT-MOTORGD and DEVKIT-COMM boards

Interfaces:

  • On-board Controller Area Network Flexible Data-rate (CAN FD) through NXP FS23
  • On-board Local Interconnect Network (LIN) through NXP FS23
  • On-board Serial Wire Debug (SWD) and Joint Test Action Group (JTAG) interfaces for debugging S32K1 MCUs through NXP K20

Enablement:

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.