FRDM Automotive S32M276 PMSM/BLDC Motor Control Development Board

Roll over image to zoom in

Block Diagram

Choose a diagram:

FRDM-A-S32M276 with CAN Interface

S32M27XEVB with CAN interface

FRDM-A-S32M276 with LIN Interface

S32M27XEVB with LIN interface

FRDM-A-S32M276 PMSM FOC Application

S32M276 PMSM FOC Application Block Diagram

FRDM-A-S32M276 BLDC 6-Step Application

S32M276 BLDC 6-Step Application Block Diagram

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

S32M Integrated Solutions for MC

Interfaces

CAN Signal Improvement

Automotive LIN Solutions

Features

Hardware Features

  • FRDM-A-S32M276-C064 designed for 3-phase PMSM or BLDC motor, with internal CAN PHY and external LIN PHY
  • FRDM-A-S32M276-L064 designed for 3-phase PMSM or BLDC motor, with internal LIN PHY and external CAN PHY
  • Position/Speed Sensor options: encoder, HALL or sensorless techniques
  • Voltage/current Sensors: DC Bus voltage and current, phase voltages, BEMF voltages, over current/voltage/temperature protections

Software Compatibility

FRDM-A-S32M276-C064 Interfaces

  • CAN (FD) physical layer integrated in S32M2
  • TJA1027: LIN 2.2A/SAE J2602 Transceiver

FRDM-A-S32M276-L064 Interfaces

  • LIN physical layer integrated in S32M2
  • TJA1462: CAN Signal Improvement Capability Transceiver with Standby Mode

Debug Interfaces

  • On board PEmicro debugger (micro-USB connector) with virtual COM port for serial communication
  • 10pin JTAG/SWD connector

Enablement

  • ANSI-C based example SW created in S32 Design Studio for S32 Platform built on S32M27x RTD drivers
  • Model-Based Design Toolbox (MBDT) example SW built on S32M27x RTD drivers
  • FreeMASTER visualization/configuration support
  • MCAT tool - part of software package
  • MCU peripherals initialization generated by S32DS Configuration Tool (S32CT)

Buy Options

S32M27XEVB-L064-Image

Click to expand

S32M27XEVB-L064
Active

S32M27XEVB-L064 is now FRDM-A-S32M276L, joining the FRDM ecosystem.

$149.00 USD
In Stock>100
Order from distributors
S32M27XEVB-C064-Image

Click to expand

S32M27XEVB-C064
Active

S32M27XEVB-C064 is now FRDM-A-S32M276, joining the FRDM ecosystem.

$149.00 USD
In Stock :10
Order from distributors

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (3)
Brochure (1)
User Guide (2)
User Manual (2)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 20 software files

Show All

Note: For better experience, software downloads are recommended on desktop.