MC32PF8121A0EP Product Information|NXP

Features


Power Management IC, i.MX8, non-prog, 7 buck, 4 LDO, Industrial, QFN 56

Package


HVQFN56: HVQFN56, plastic, thermally enhanced very thin quad flat package, no-leads, wettable flanks; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body

Buy Options

MC32PF8121A0EP

Active

12NC: 935383505557

Details

Order

In Stock:465
Order from distributors

Operating Features

ParameterValue
MCU Supported
i.MX 8M Mini
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Output Current (A)
10
Number of Buck Regulators
7
Number of LDO
4
Switching Frequency LV Buck (MHz)
2, 3
Number of Boost Regulators
0
Number of Channels
12
ParameterValue
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Safety Level
QM
Device Function
PMICs for high performance applications processor, configurable PMICs
Interface and Input Control
I2C
Additional Features - Analog
AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF8100FRDMEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC32PF8121A0EP(935383505557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MC32PF8121A0EPR2(935383505528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC32PF8121A0EP
(935383505557)
Quality Managed
3
-
260
-
40
MC32PF8121A0EPR2
(935383505528)
Quality Managed
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC32PF8121A0EP
(935383505557)
854239
EAR99
MC32PF8121A0EPR2
(935383505528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC32PF8121A0EP
(935383505557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC32PF8121A0EPR2
(935383505528)
MC32PF8121A0EP
(935383505557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PF8121

The PF8121 is a power management integrated circuit (PMIC) designed for high-performance consumer applications. This PMIC features seven high-efficiency buck converters and four linear regulators for powering the processor, memory and miscellaneous peripherals.

Built-in one-time programmable memory stores key startup configurations, drastically reducing external components typically used to set output voltage and sequence of external regulators. Regulator parameters are adjustable through high-speed I²C after startup offering flexibility for different system states.