i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video

Click over video to play

Block Diagram

i.MX 8M Processors

i.MX 8M Processors

Features

Multicore Processing

  • Quad Arm Cortex-A53; Cortex-M4F

GPU

  • OpenGL® ES 3.1, OpenGL® 3.0, Vulkan®, Open CL™ 1.2

Dual independent display interfaces

  • MIPI-DSI (4-lanes); HDMI 2.0a

Video Playback

  • 4Kp60 with High Dynamic Range (h.265, VP9), 4Kp30 (h.264), 1080p60 (MPEG2, MPEG4p2, VC1, VP8, RV9, AVS/AVS+, h.263, DiVX), MJPEG - 8x8

Audio

  • 6x I²S/SAI (20+ channels, each 32-bits @384 kHz); S/PDIF Tx/Rx; DSD512

Dual Camera Interfaces

  • MIPI-CSI (4-lanes each)

External Memory Interfaces

  • LPDDR4, DDR4, DDR3L; Quad SPI with XIP

USB

  • Dual USB 3.0 Type C with PHY

PCIe

  • Dual PCIe with L1 substates for fast wake-up from low-power mode

Ethernet

  • Gigabit Ethernet controller supporting AVB and EEE

Operating Systems

  • Linux® OS, Android™, Windows 10 IoT Core, FreeRTOS®

Temperature

  • Consumer (0°C to 95°C Tj); Industrial (-40°C to 105°C Tj)

Package

  • FCBGA, 0.65 mm pitch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 57 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 59 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

26 trainings

Show All