PCA9451A-EVK | PCA9451A Evaluation Board | NXP Semiconductors

PCA9451A Evaluation Board

Roll over image to zoom in

Block Diagram

PCA9451A Power Management IC for i.MX 93x

PCA9451AFunctional Block Diagram

Supported Devices

Power Management

PMICs

Features

Key Features

  • 400 mA load switch with a built-in active discharge resistor
  • 32.768 kHz crystal oscillator driver and buffer output

Six High-Efficiency Step Down Regulators

  • One 4 A dual phase buck regulator with DVS feature and remote sense
  • One 2 A buck regulator with DVS feature and remote sense
  • One 3 A buck regulator
  • One 2 A buck regulator
  • One 1.5 A buck regulator

Three Linear Regulators

  • One Low IQ 10 mA LDO
  • One 150 mA LDO
  • One 200 mA LDO

Buy Options

PCA9451A-EVK-Image

Click to expand

  • PCA9451A-EVK
    Active

  • PCA9451A Evaluation Board .

  • $130.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 22
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.