NX20P0407UK Product Information|NXP

Buy Options

NX20P0407UKAZ

Active

12NC: 935350889012

Details

Quantity

Unit Pricing

1 - 25$0.75
26 - 99$0.70
100+$0.64

Order

$0.75 USD
In Stock:782
Order from distributors

Operating Features

ParameterValue
Application Voltage (V)
20
Channel
1 x CC, 1 x SBU
Supply Voltage [Min to Max] (V)
2.5 to 5.5
ParameterValue
VDC Absolute (Max) (V)
28
Isw (A)
1.25
RDSon (mohm)
160, 3600

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX20P0407UKAZ(935350889012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.54479
NX20P0407UKZ(935350889019)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.54479

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX20P0407UKAZ
(935350889012)
No
1
1
240
260
NX20P0407UKZ
(935350889019)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX20P0407UKAZ
(935350889012)
854239
NX20P0407UKZ
(935350889019)
854239

More about NX20P0407

NX20P0407 is a single chip USB type-C port protection solution. CC1/CC2 and SBU1/SBU2 pins in system side are protected from up to 28 V short to VBUS, which pins are located right next VBUS pins.

USB Type-C allows VBUS voltage to increase up to 20 V through Power delivery protocol, the concern is that these CC1/2 and SBU1/2 pins can be shorted with VBUS when plugging out with mechanical twisted connector since Type-C connector contact pin is 25% closer to each other than prior generation connector, micro USB which most mobile devices have been using. Another concern is that moisture or fine dust may cause short to 20 V VBUS with next to pins.

NX20P0407 enables CC and SBU to be more robust in even abnormal conditions. NX20P0407 has 28 VDC tolerant on CON_CC1, CON_CC2, CON_SBU1 and CON_SBU2 pins in connector side and quickly disconnects switches if the voltage is above overvoltage threshold, CC1, CC2, SBU1 and SBU2 in system side are protected from the high voltage.

NX20P0407 integrates IEC 61000-4-2 ESD protection on CON_CC1 and CON_CC2, +15 KV air discharge and +8 KV contact discharge, which helps to reduce external BOM cost. NX20P0407 CON_CC1 and CON_CC2 pins are designed to be protected from surge up to +/- 35 V.

More