MC33886 | H-Bridge, Brushed DC Motor Driver | NXP Semiconductors

H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 10 kHz

Block Diagram

H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz

H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz

Features

Key Features

  • Continuous DC Load Current up to 5.2 A min
  • Output Current Limitation at min. 5.2 A with PWM Current Regulation
  • Short-Circuit Shutdown for Output Currents over 8 A
  • Logic Inputs TTL/CMOS Compatible
  • Operating Frequency up to 10 kHz
  • Over temperature and Short Circuit Protections
  • Undervoltage Disable Function
  • Output control via two independent inputs (forward, reverse, free-wheeling low/high)
  • Two disable inputs are provided: Low = True and High = True
  • Load supply voltage min. 0 V, max. 30 V
  • Parallel interface and input control
  • Ambient operating temperature -40 to 125 °C

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

AEC-Q100 Temperature Range

SafeAssure Functional Safety

Device Function

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))

Full-bridge RDS(on) (Typ) (Ohm)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

HSOP20

20

1K @ US$2.70

grade 1

No

H-bridge

5

2

0.12

0.24

0

30

5

30

Parallel / Parallel

-40 to 125

N true 0 PSPMC33886en 4 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Selector Guide Selector Guide t528 1 en_US 3 1 3.0 English This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it’s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. 10lkhCxd PSP 1.7 MB None None documents None 10lkhCxd /docs/en/application-note/AN2388.pdf 1652152 /docs/en/application-note/AN2388.pdf AN2388 N N 2016-10-31 AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf /docs/en/application-note/AN2388.pdf Application Note N Y 645036621402383989 2022-12-07 pdf N en Jan 4, 2016 Application Note t789 Application Note Application Note Y N AN2388, Heatsink Smal Outline Package (HSOP) 2 2 English This thermal addendum is provided as a supplement to the MC33886 technical datasheet. The addendum provides thermal performance information that may be critical in the design and development of system applications. All electrical, application, and packag 1120766036711716798496 PSP 162.7 KB None None documents None 1120766036711716798496 /docs/en/package-information/MC33886DHTAD.pdf 162722 /docs/en/package-information/MC33886DHTAD.pdf MC33886DHTAD N 2005-12-08 MC33886DHTAD, Thermal Data, 5.0 A H-Bridge THERMAL ADDENDUM /docs/en/package-information/MC33886DHTAD.pdf /docs/en/package-information/MC33886DHTAD.pdf Package Information N Y 302435339416912908 2022-12-07 pdf en Jul 7, 2005 Package Information t790 Package Information Package Information N N MC33886DHTAD, Thermal Data, 5.0 A H-Bridge THERMAL ADDENDUM 3 10.0 English The 33886 is a monolithic H-Bridge ideal for fractional horsepower DC-motor and bi-directional thrust solenoid control. The IC incorporates internal control logic, charge pump, gate drive, and low RDS(ON) MOSFET output circuitry. The 33886 is able to control continuous inductive DC load currents up to 5.0 A. Output loads can be pulse width modulated (PWM-ed) at frequencies up to 10 kHz. J1031088316969 PSP 626.5 KB None None documents None J1031088316969 /docs/en/data-sheet/MC33886.pdf 626471 /docs/en/data-sheet/MC33886.pdf MC33886 N N 2002-09-03 MC33886, 5.0 A H-Bridge - Data Sheet /docs/en/data-sheet/MC33886.pdf /docs/en/data-sheet/MC33886.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Jan 20, 2014 Data Sheet t520 Data Sheet Data Sheet Y N MC33886, 5.0 A H-Bridge - Data Sheet false en_US en Selector Guide Selector Guide 1 4 13 English For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. 1440175950835712338186 PSP 197.6 KB None None documents None 1440175950835712338186 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 197574 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf MOTORDRIVERFLYR documents N N 2016-10-31 Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Selector Guide N 553557935274807777 2024-08-11 pdf N en Feb 4, 2021 553557935274807777 Selector Guide Y N Motor Driver – Selector Guide false 0 MC33886 downloads en true 1 Y PSP Application Note 1 /docs/en/application-note/AN2388.pdf 2016-10-31 10lkhCxd PSP 1 Jan 4, 2016 Application Note Application Note This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it’s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. None /docs/en/application-note/AN2388.pdf English 1652152 None Application Note 2022-12-07 N /docs/en/application-note/AN2388.pdf AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 3.0 N N AN2388, Heatsink Smal Outline Package (HSOP) 1.7 MB AN2388 N 10lkhCxd Data Sheet 1 /docs/en/data-sheet/MC33886.pdf 2002-09-03 J1031088316969 PSP 3 Jan 20, 2014 Data Sheet Data Sheet The 33886 is a monolithic H-Bridge ideal for fractional horsepower DC-motor and bi-directional thrust solenoid control. The IC incorporates internal control logic, charge pump, gate drive, and low RDS(ON) MOSFET output circuitry. The 33886 is able to control continuous inductive DC load currents up to 5.0 A. Output loads can be pulse width modulated (PWM-ed) at frequencies up to 10 kHz. None /docs/en/data-sheet/MC33886.pdf English 626471 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33886.pdf MC33886, 5.0 A H-Bridge - Data Sheet /docs/en/data-sheet/MC33886.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 10.0 N N MC33886, 5.0 A H-Bridge - Data Sheet 626.5 KB MC33886 N J1031088316969 Package Information 1 /docs/en/package-information/MC33886DHTAD.pdf 2005-12-08 1120766036711716798496 PSP 2 Jul 7, 2005 Package Information Package Information This thermal addendum is provided as a supplement to the MC33886 technical datasheet. The addendum provides thermal performance information that may be critical in the design and development of system applications. All electrical, application, and packag None /docs/en/package-information/MC33886DHTAD.pdf English 162722 None Package Information 2022-12-07 /docs/en/package-information/MC33886DHTAD.pdf MC33886DHTAD, Thermal Data, 5.0 A H-Bridge THERMAL ADDENDUM /docs/en/package-information/MC33886DHTAD.pdf documents 302435339416912908 Package Information N Y en None N t790 pdf 2 N MC33886DHTAD, Thermal Data, 5.0 A H-Bridge THERMAL ADDENDUM 162.7 KB MC33886DHTAD N 1120766036711716798496 Selector Guide 1 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 2016-10-31 1440175950835712338186 PSP 4 Feb 4, 2021 Selector Guide For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf English documents 197574 None 553557935274807777 2024-08-11 N /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Motor Driver – Selector Guide 197.6 KB MOTORDRIVERFLYR N 1440175950835712338186 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history