HB2002 | Programmable H-bridge Motor Driver | NXP Semiconductors

SPI-Programmable H-Bridge Brushed DC Motor Driver

Roll over image to zoom in

Block Diagram

HB2002: SPI-Programmable H-Bridge Brushed DC Motor Driver

HB2002 Block Diagram

Features

Key Features

  • Advanced diagnostic and fault reporting, via SPI
  • Accuracy for real-time current feedback (5%)
  • Low RDS(on) integrated MOSFETs: 235 mΩ per device MAX (TJ = 150°C)
  • Thermally-efficient QFN package: RΘJC < 1.0 °C/W
  • Wide operating range: 5 V to 28 V, 40 V transient
  • Eight slew rate options, selectable by SPI: 0.25 to > 16 V/µs
  • Four current limit options, selectable by SPI: 5.4/7.0/8.8/10.7 A
  • Configurable for full bridge or half-bridge mode
  • Load supply voltage min. 5 V, max. 28 V
  • Ambient operating temperature -40 to 125 °C
  • Parallel and SPI interface and input controllers

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (2)
Data Sheet (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.