Evaluation Kit - MC34932SEK, Dual 5 A Throttle Control | NXP Semiconductors

Evaluation Kit for MC34932SEK H-Bridge, Brushed DC Motor Driver

Roll over image to zoom in

Product Details

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Connectivity

  • 3.0 V and 5.0 V TTL / CMOS logic compatible inputs

Power Management

  • 5.0 V to 36 V continuous operation (transient operation from 5.0 to 40 V)
  • Overcurrent limiting (regulation) via internal constant-off-time PWM
  • Output short-circuit protection (short to VPWR or GND)
  • Temperature-dependant current-limit threshold reduction
  • Sleep mode with current draw < 20 μA (each H- Bridge)

General Specifications

  • 235 mΩ maximum RDS(ON) @ 150 °C (each H-Bridge MOSFET)
  • All inputs have an internal source/sink to define the default (floating input) states

Buy Options

KIT34932SEKEVB-Image

Click to expand

  • KIT34932SEKEVB
    Active

  • Evaluation Kit - MC34932, 36 V - 5.0 A Throttle Control H-Bridge.

  • $103.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Data Sheet (2)
User Guide (4)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.