SOT619-24: HVQFN48 | NXP Semiconductors

SOT619-24: HVQFN48


Overview

HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 7 x 7 x 0.85 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA00897D 2017-06-11