SOT619-14: HVQFN48 | NXP Semiconductors

SOT619-14: HVQFN48


Overview

HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 7 x 7 x 1 48 plastic
Manufacture Code Reference Codes Issue Date
98ARE10709D MO-220 VKKD-2(JEDEC 2016-02-02
Part Description Quick access
16-bit MCU, S12 core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 128KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 96KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFN 48
16-bit,32k Flash,2k RAM
16-bit MCU, S12 core, 64KB Flash, 32MHz, -40/+85degC, QFN 48
16-bit MCU, S12 core, 128KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 32KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+125degC, QFN 48
16-bit MCU, S12 core, 96KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 128KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 96KB Flash, 32MHz, -40/+125degC, QFN 48
16-bit MCU, S12 core, 64KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+85degC, QFN 48
16-bit MCU, S12 core, 96KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFN 48
16-bit MCU, S12 core, 32KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFN 48