Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT629-1 | HVQFN16 | surface mount | quad | HVQFN | 16 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT629 | MO-220(JEDEC | 2002-10-22 |
Part | Description | Quick access |
---|---|---|
PCA9534BS | 8-bit I2C-bus and SMBus low power I/O port with interrupt | |
PCA9557BS | 8-bit I2C-bus and SMBus I/O port with reset | |
PCA9554BS | 8-bit I2C-bus and SMBus I/O port with interrupt | |
PCA9531BS | 8-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in HVQFN16 package. | |
PCA9546ABS | 4-channel I2C-bus switch with reset | |
PCA9541BS | 2-to-1 I2C-bus master selector with interrupt logic and reset | |
PCA9500BS | 8-bit I2C-bus and SMBus I/O port with 2-kbit EEPROM | |
PCA9554ABS | 8-bit I2C-bus and SMBus I/O port with interrupt | |
PCA9551BS | 8-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in HVQFN16 package. | |
PCA9691BS | 8-bit A/D and D/A converter | |
PCA9541ABS | 2-to-1 I2C-bus controller selector with interrupt logic and reset | |
PCA9538BS | 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset |