SOT993-4: HVQFN28 | NXP Semiconductors

SOT993-4: HVQFN28


Overview

HVQFN28, plastic, thermal enhanced very thin quad flatpack; no leads; 28 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT993-4 HVQFN28 surface mount quad HVQFN 5 x 5 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
98ASA00652 2017-06-11