SOT2103-1: HVQFN92 | NXP Semiconductors

SOT2103-1: HVQFN92


Overview

HVQFN92, thermal enhanced very thin quad flat package, no leads, 92 terminals, 0.5 mm pitch, 9.5 mm x 11 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN92 surface mount quad HVQFN 9.5 x 11 x 0.85 92 plastic
Manufacture Code Reference Codes Issue Date
MV-A300830-00A 2012-03-06
Part Description Quick access