Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT619-16 | HVQFN48 | surface mount | quad | HVQFN | 7 x 7 x 0.85 | 48 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00343D | 2016-01-07 |
Part | Description | Quick access |
---|---|---|
MM912J637AM2EP | Battery Sensor, LIN, 128KB Flash, QFN 48 | View parametrics |
MM9Z1I638BM2EP | Battery Sensor, LIN, CAN, 96 KB Flash, QFN 48 | View parametrics |
MM912I637AM2EP | Battery Sensor, LIN, 96KB Flash, QFN 48 | View parametrics |
MM9Z1J638BM2EP | Battery Sensor, LIN, CAN, 128 KB Flash, QFN 48 | View parametrics |