SOT616-6: HVQFN24 | NXP Semiconductors

SOT616-6: HVQFN24


Overview

HVQFN24, plastic, thermal enhanced very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN24 surface mount quad HVQFN 4 x 4 x 0.85 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA00651D NON-JEDEC(JEDEC 2017-06-11
Part Description Quick access
Airfast RF LDMOS Wideband Integrated Power Amplifier, 1.8-1000 MHz, 30 dBm, 7.5 V