SOT949-1: HVQFN56 | NXP Semiconductors

SOT949-1: HVQFN56


Overview

plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 7 x 7 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 56 plastic
Manufacture Code Reference Codes Issue Date
SOT949 MO-220(JEDEC 2007-02-13