SOT993-3: HVQFN28 | NXP Semiconductors

SOT993-3: HVQFN28


Overview

HVQFN28: plastic thermal enhanced very thin quad flat package; no leads; 28 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN28 surface mount quad HVQFN 5 x 5 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
SOT993 MO-220(JEDEC 2010-03-02
Part Description Quick access
Ultra linear 8PSK satellite tuner with integrated high-sensitivity LNA and loop-through
8PSK satellite tuner with integrated high-sensitivity LNA and loop-through
QPSK satellite tuner with integrated high-sensitivity LNA and loop-through