SOT619-26(SC): HVQFN48 | NXP Semiconductors

SOT619-26(SC): HVQFN48


Overview

plastic thermal enhanced very thin quad flat package; no leads; step-cut, wettable flank, 48 terminals; 7 mm x 7 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 7 x 7 x 0.85 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA01344D 2018-12-04