SOT758-2: HVQFN16 | NXP Semiconductors

SOT758-2: HVQFN16


Overview

plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 16 plastic
Manufacture Code Reference Codes Issue Date
SOT758 MO-220(JEDEC 2007-01-26