SOT2104-1: HVQFN124 | NXP Semiconductors

SOT2104-1: HVQFN124


Overview

HVQFN124, thermal enhanced very thin quad flat package, no leads, 124 terminals, 0.55 mm pitch, 11 mm x 11 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN124 surface mount quad HVQFN 11 x 11 x 0.85 124 plastic
Manufacture Code Reference Codes Issue Date
MV-A300948-00A 2014-08-21
Part Description Quick access