Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT619-15 | HVQFN48 | surface mount | quad | HVQFN | 7 x 7 x 1 | 48 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ARH99048A | TS-PQFP-N48(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MK20DX32VFT5 | View parametrics | |
MK20DX128VFT5 | View parametrics | |
MK10DX128VFT5 | View parametrics | |
G9S08AW48E5VFDE | 8-bit MCU, S08 core, 48KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFN 48 | View parametrics |
S9S08AW32E5CFDE | 8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFN 48 | View parametrics |
MK10DN64VFT5 | View parametrics | |
MK20DX64VFT5 | View parametrics | |
MK10DN128VFT5 | View parametrics | |
MK20DN64VFT5 | View parametrics | |
MK20DN128VFT5 | View parametrics | |
MK10DN32VFT5 | View parametrics | |
MK10DX64VFT5 | View parametrics | |
MK10DX32VFT5 | View parametrics | |
MK20DN32VFT5 | View parametrics | |
S9S08AW60E5MFDE | 8-bit MCU, S08 core, 60KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFN 48 | View parametrics |