SOT617-12: HVQFN32 | NXP Semiconductors

SOT617-12: HVQFN32


Overview

plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
SOT617 MO-220(JEDEC 2013-11-05
Part Description Quick access
Four-Phase Automotive LED Boost Driver
Four-phase DC-to-DC boost converter IC, Automotive Grade, SPI, optimized supply voltage
Dual phase boost converter IC, Automotive grade, SPI, Limp Home mode
Two-channel Automotive LED Buck Driver
Single-Phase Automotive LED Boost Driver
Two-channel buck mode LED driver IC, Automotive grade, SPI, Limp Home mode
Single-phase boost converter IC , automotive grade, SPI, Limp Home mode
Three-channel Automotive LED Buck Driver
Three-channel buck mode LED driver IC, Automotive Grade, SPI, Limp Home mode
Two-Phase Automotive LED Boost Driver