ASL4500SHN | Four-Phase Auto LED Boost Driver | NXP Semiconductors

Four-Phase Automotive LED Boost Driver

More

See product image

Block Diagram

Choose a diagram:

Led Lighting System Block Diagram

Led Lighting System Block Diagram

ASL4500SHN Block Diagram

ASL4500SHN: Four-Phase Automotive LED Boost Driver

Features

Key Features

  • The ASL4500SHN is an automotive grade product that is AEC-Q100 grade 1 qualified
  • Operating ambient temperature range of -40 °C to +125 °C
  • Wide operating input voltage range from +5.5 V to +40 V
  • Output voltage programmable via SPI interface
  • Multi-Phase Operation for higher power
  • Up to four phases per output
  • Up to two flexible output voltages with 3 % accuracy programmable via SPI
  • Both output voltages can be controlled independently
  • Fixed Frequency Operation via built-in oscillator
  • Slope Compensation tracks the frequency and output voltage
  • Programmable control loop compensation
  • Fast high-efficiency FET switching
  • Programmable Internal Gate Driver Voltage Regulator
  • Gate switching is halted when overvoltage on output is detected
  • Supports both Logic Level and Standard Level FETs
  • Low Electro Magnetic Emission (EME) and high Electro Magnetic Immunity (EMI)
  • Output Voltage Monitoring
  • Supply voltage measurement
  • Control Signal to Enable the Device
  • Read Back programmed voltage and frequency range via SPI
  • Junction Temperature monitoring via SPI
  • Small Package outline HVQFN32
  • Low Quiescent current <5 μA at 25 °C when EN = 0

Buy/Parametrics










































































































N true 0 PSPASL4500SHNen 4 Data Sheet Data Sheet t520 2 Package Information Package Information t790 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 2 1 2.0 Chinese 1516323134462716761954zh PSP 1.4 MB None None documents None 1516323134462716761954 /docs/zh/data-sheet/ASL4501SHN.pdf 1366296 /docs/zh/data-sheet/ASL4501SHN.pdf ASL4501SHN documents N N 2018-01-18 ASL4501SHN, Four-phase boost converter - Data Sheet /docs/zh/data-sheet/ASL4501SHN.pdf /docs/zh/data-sheet/ASL4501SHN.pdf Data Sheet N 980000996212993340 2022-12-16 zh Jan 18, 2018 980000996212993340 Data Sheet Y N ASL4501SHN 四相升压转换器 2.0 English 1516323134462716761954 PSP 1.4 MB None None documents None 1516323134462716761954 /docs/en/data-sheet/ASL4501SHN.pdf 1366296 /docs/en/data-sheet/ASL4501SHN.pdf ASL4501SHN documents N N 2018-01-18 ASL4501SHN, Four-phase boost converter - Data Sheet /docs/en/data-sheet/ASL4501SHN.pdf /docs/en/data-sheet/ASL4501SHN.pdf Data Sheet N 980000996212993340 2022-12-16 pdf N en Jan 18, 2018 980000996212993340 Data Sheet Y N ASL4501SHN, Four-phase boost converter - Data Sheet 2 6.0 English ASL4500SHN Four-phase boost converter datasheet 1510842233523731376937 PSP 1.4 MB None None documents None 1510842233523731376937 /docs/en/data-sheet/ASL4500SHN.pdf 1373130 /docs/en/data-sheet/ASL4500SHN.pdf ASL4500SHN documents N N 2017-11-16 ASL4500SHN, Four-phase boost converter - Data Sheet /docs/en/data-sheet/ASL4500SHN.pdf /docs/en/data-sheet/ASL4500SHN.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Nov 16, 2017 980000996212993340 Data Sheet Y N ASL4500SHN, Four-phase boost converter - Data Sheet Package Information Package Information 1 3 1.0 English 1455078737849689281277 PSP 230.0 KB None None documents None 1455078737849689281277 /docs/en/package-information/SOT617-12.pdf 230000 /docs/en/package-information/SOT617-12.pdf SOT617-12 documents N 2016-02-09 plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf /docs/en/package-information/SOT617-12.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm Selector Guide Selector Guide 1 4 0 English The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. 1528727426414712538062 PSP 591.7 KB None None documents None 1528727426414712538062 /docs/en/product-selector-guide/MC_71502-SG.pdf 591651 /docs/en/product-selector-guide/MC_71502-SG.pdf MC-71502-SG documents N N 2018-06-11 Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf /docs/en/product-selector-guide/MC_71502-SG.pdf Selector Guide N 553557935274807777 2022-12-07 pdf N en Jun 11, 2018 553557935274807777 Selector Guide Y N Flexible, Scalable Exterior Lighting for Automotive false 0 ASL4500SHN downloads en true 1 Y PSP Y Y Data Sheet 2 /docs/en/data-sheet/ASL4501SHN.pdf 2018-01-18 1516323134462716761954 PSP 1 Jan 18, 2018 Data Sheet None /docs/en/data-sheet/ASL4501SHN.pdf English documents 1366296 None 980000996212993340 2022-12-16 N /docs/en/data-sheet/ASL4501SHN.pdf ASL4501SHN, Four-phase boost converter - Data Sheet /docs/en/data-sheet/ASL4501SHN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N ASL4501SHN, Four-phase boost converter - Data Sheet 1.4 MB ASL4501SHN N 1516323134462716761954 /docs/en/data-sheet/ASL4500SHN.pdf 2017-11-16 1510842233523731376937 PSP 2 Nov 16, 2017 Data Sheet ASL4500SHN Four-phase boost converter datasheet None /docs/en/data-sheet/ASL4500SHN.pdf English documents 1373130 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/ASL4500SHN.pdf ASL4500SHN, Four-phase boost converter - Data Sheet /docs/en/data-sheet/ASL4500SHN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6.0 N N ASL4500SHN, Four-phase boost converter - Data Sheet 1.4 MB ASL4500SHN N 1510842233523731376937 Package Information 1 /docs/en/package-information/SOT617-12.pdf 2016-02-09 1455078737849689281277 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT617-12.pdf English documents 230000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT617-12.pdf plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm 230.0 KB SOT617-12 N 1455078737849689281277 Selector Guide 1 /docs/en/product-selector-guide/MC_71502-SG.pdf 2018-06-11 1528727426414712538062 PSP 4 Jun 11, 2018 Selector Guide The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. None /docs/en/product-selector-guide/MC_71502-SG.pdf English documents 591651 None 553557935274807777 2022-12-07 N /docs/en/product-selector-guide/MC_71502-SG.pdf Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf documents 553557935274807777 Selector Guide N en None Y pdf 0 N N Flexible, Scalable Exterior Lighting for Automotive 591.7 KB MC-71502-SG N 1528727426414712538062 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

Training

1 training

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history