Smart Matrix LED Controller | NXP Semiconductors

Smart Matrix LED Controller for Automotive Lighting

Matrix Headlight

Click over video to play

Block Diagram

Choose a diagram:

Lighting Application Diagram

Lighting Application Diagram

ASL5x15 / ASL5x08 block diagram

ASL5x15 / ASL5x08 block diagram

Features

Smart Pulse Width Modulation

  • Reduced bus data rate
  • Automatic phase shifted PWM for smooth current transition
  • Internal PWM duty cycle generator. ASL50xx family
  • PWM dimming with 12-bit resolution

Optimized BOM Cost

  • Integrated Oscillator 200 Mhz
  • Embedded non-volatile memory
  • Integrated single smart charge pump
  • Integrated steady state Limp Home Mode

Improved Performance

  • 100 mΩ Rdson
  • 2.1 K/W Rth junction-case
  • Max current of 1.5 A in ASL5x15 family
  • Max current of 0.8 A in ASL5x08 family
  • LED brightness variation correction functionality
  • Low Electromagnetic Emission (EME) and high Electromagnetic Immunity (EMI)
  • Full diagnosis of LED and external components
  • Operating ambient temperature range of -40 ℃ to +125 ℃
  • Maximum junction temperature of +175 ℃
  • Low operational current consumption
  • Operating input voltage 5 V ± 0.5 V Vcc pin

Improved Robustness

  • Built-in CAN controller in ASL5xxxSHy family
  • Built in CAN-FD controller in ASL5xxxFHy family
  • Operating ambient temperature range of -40 ℃ to +125 ℃
  • Maximum junction temperature of +175 ℃
  • Built-in charge pump failure operation mode (CPFSO)
  • Internally programmed Limp Home Mode (LHM) in case of communication failure

Easy Configurability

  • 0.8 or 1.5 A per switch
  • Customer programmable 12-bit SMART PWM
  • On board / Off board architectures
  • 5 Address pins connecting up to 32 MLCs
  • 12 switches, 4 floating blocks of 3 switches (12 single LEDs or segments)
  • Available in HVQFN-36 and HLQFP-48 packages

More

Comparison Table

Part Number P12NC N° channels Max. current per switch PWM Communication Package
ASL5015SHN 935307529431 12 1.5 A Smart (internal curves) CAN HVQFN36
ASL5115SHN 935307587431 12 1.5 A Direct CAN HVQFN36
ASL5008SHN 935336867431 12 0.8 A Smart (internal curves) CAN HVQFN36
ASL5108SHN 935336868431 12 0.8 A Direct CAN HVQFN36
ASL5015FHN 935363415431 12 1.5 A Smart (internal curves) CAN-FD HVQFN36
ASL5115FHN 935363416431 12 1.5 A Direct CAN-FD HVQFN36
ASL5008FHN 935363413431 12 0.8 A Smart (internal curves) CAN-FD HVQFN36
ASL5108FHN 935363414431 12 0.8 A Direct CAN-FD HVQFN36
ASL5015SHV/0Y 935381114518 12 1.5 A Smart (internal curves) CAN HLQFP48
ASL5115SHV/0Y 935376637518 12 1.5 A Direct CAN HLQFP48
ASL5008SHV/0Y 935381122518 12 0.8 A Smart (internal curves) CAN HLQFP48
ASL5108SHV/0Y 935379078518 12 0.8 A Direct CAN HLQFP48
ASL5015FHV/0Y 935381119518 12 1.5 A Smart (internal curves) CAN-FD HLQFP48
ASL5115FHV/0Y 935381115518 12 1.5 A Direct CAN-FD HLQFP48
ASL5008FHV/0Y 935381121518 12 0.8 A Smart (internal curves) CAN-FD HLQFP48
ASL5108FHV/0Y 935381116518 12 0.8 A Direct CAN-FD HLQFP48

Buy/Parametrics

8 results

Include 8 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Number of Channels

Max current per switch

PWM Method

Interface and Input Control

Package Type

Active

1K @ US$4.26

12

0.8

Smart (internal curves)

CAN-FD / CAN-FD

HVQFN36

Active

1K @ US$4.13

12

0.8

Smart (internal curves)

CAN / CAN

HVQFN36

Active

1K @ US$5.08

12

1.5

Smart (internal curves)

CAN-FD / CAN-FD

HVQFN36

Active

1K @ US$4.95

12

1.5

Smart (internal curves)

CAN / CAN

HVQFN36

Active

1K @ US$3.73

12

0.8

Direct

CAN-FD / CAN-FD

HVQFN36

Active

1K @ US$3.59

12

0.8

Direct

CAN / CAN

HVQFN36

Active

1K @ US$4.43

12

1.5

Direct

CAN-FD / CAN-FD

HVQFN36

Active

1K @ US$4.29

12

1.5

Direct

CAN / CAN

HVQFN36

N true 0 PSPASL5XXXYHZen 2 Brochure Brochure t518 1 Product Brief Product Brief t532 1 en_US en_US en Brochure Brochure 1 1 3 Chinese 1558019323457708823465zh PSP 201.9 KB None None documents None 1558019323457708823465 /docs/zh/brochure/ASLXXXX-BROCHURE.pdf 201850 /docs/zh/brochure/ASLXXXX-BROCHURE.pdf ASLXXXX-BROCHURE documents N N 2019-05-16 System Solutions for Intelligent Automotive Exterior Lighting /docs/zh/brochure/ASLXXXX-BROCHURE.pdf /docs/zh/brochure/ASLXXXX-BROCHURE.pdf Brochure N 712453003803778552 2022-12-07 zh May 16, 2019 712453003803778552 Brochure Y N 适用于智能汽车外部照明的恩智浦系统解决方案 3 English 1558019323457708823465 PSP 201.9 KB None None documents None 1558019323457708823465 /docs/en/brochure/ASLXXXX-BROCHURE.pdf 201850 /docs/en/brochure/ASLXXXX-BROCHURE.pdf ASLXXXX-BROCHURE documents N N 2019-05-16 System Solutions for Intelligent Automotive Exterior Lighting /docs/en/brochure/ASLXXXX-BROCHURE.pdf /docs/en/brochure/ASLXXXX-BROCHURE.pdf Brochure N 712453003803778552 2022-12-07 pdf N en May 16, 2019 712453003803778552 Brochure Y N System Solutions for Intelligent Automotive Exterior Lighting Product Brief Product Brief 1 2 0 Chinese ASL5xxxyHz系列是功能齐全且灵活的矩阵LED控制器(MLC)。它提供一款高性价比的设计解决方案,专门针对先进的汽车外部照明应用。该系列包含具有不同最大电流和不同驱动模式(智能和直接PWM)的器件编号。 1559227914790712028802zh PSP 4.0 MB None None documents None 1559227914790712028802 /docs/zh/product-brief/PB_ASL5xxxyHz.pdf 4024059 /docs/zh/product-brief/PB_ASL5xxxyHz.pdf PB_ASL5xxxyHz documents N N 2019-05-30 ASL5xxxyHz, Matrix LED Controller (MLC) – Product Brief /docs/zh/product-brief/PB_ASL5xxxyHz.pdf /docs/zh/product-brief/PB_ASL5xxxyHz.pdf Product Brief N 899114358132306053 2022-12-07 zh Jul 23, 2021 899114358132306053 Product Brief Y N ASL5xxxyHz 矩阵LED控制器(MLC) 1.0 English The ASL5xxxyHz family is a fully featured and flexible Matrix LED Controller (MLC). It provides a cost effective design solution, specifically targeting advanced automotive exterior lighting applications. The family consists of part numbers with different maximum currents and different driving modes, Smart and direct PWM. 1559227914790712028802 PSP 4.0 MB None None documents None 1559227914790712028802 /docs/en/product-brief/PB_ASL5xxxyHz.pdf 4024059 /docs/en/product-brief/PB_ASL5xxxyHz.pdf PB_ASL5xxxyHz documents N N 2019-05-30 ASL5xxxyHz, Matrix LED Controller (MLC) – Product Brief /docs/en/product-brief/PB_ASL5xxxyHz.pdf /docs/en/product-brief/PB_ASL5xxxyHz.pdf Product Brief N 899114358132306053 2022-12-07 pdf N en May 24, 2019 899114358132306053 Product Brief Y N ASL5xxxyHz, Matrix LED Controller (MLC) – Product Brief false 0 ASL5XXXYHZ downloads en true 1 Y PSP Y Y Brochure 1 /docs/en/brochure/ASLXXXX-BROCHURE.pdf 2019-05-16 1558019323457708823465 PSP 1 May 16, 2019 Brochure None /docs/en/brochure/ASLXXXX-BROCHURE.pdf English documents 201850 None 712453003803778552 2022-12-07 N /docs/en/brochure/ASLXXXX-BROCHURE.pdf System Solutions for Intelligent Automotive Exterior Lighting /docs/en/brochure/ASLXXXX-BROCHURE.pdf documents 712453003803778552 Brochure N en None Y pdf 3 N N System Solutions for Intelligent Automotive Exterior Lighting 201.9 KB ASLXXXX-BROCHURE N 1558019323457708823465 Product Brief 1 /docs/en/product-brief/PB_ASL5xxxyHz.pdf 2019-05-30 1559227914790712028802 PSP 2 May 24, 2019 Product Brief The ASL5xxxyHz family is a fully featured and flexible Matrix LED Controller (MLC). It provides a cost effective design solution, specifically targeting advanced automotive exterior lighting applications. The family consists of part numbers with different maximum currents and different driving modes, Smart and direct PWM. None /docs/en/product-brief/PB_ASL5xxxyHz.pdf English documents 4024059 None 899114358132306053 2022-12-07 N /docs/en/product-brief/PB_ASL5xxxyHz.pdf ASL5xxxyHz, Matrix LED Controller (MLC) – Product Brief /docs/en/product-brief/PB_ASL5xxxyHz.pdf documents 899114358132306053 Product Brief N en None Y pdf 1.0 N N ASL5xxxyHz, Matrix LED Controller (MLC) – Product Brief 4.0 MB PB_ASL5xxxyHz N 1559227914790712028802 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history