Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN36: plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 mm x 6 mm x 0.85 mm
12NC: 935363413431
Details
Order
Parameter | Value |
---|---|
Number of Channels | 12 |
Max current per switch | 0.8 |
Parameter | Value |
---|---|
PWM Method | Smart (internal curves) |
Interface and Input Control | CAN-FD / CAN-FD |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
ASL5008FHNZ(935363413431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 101.047004 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
ASL5008FHNZ (935363413431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
ASL5008FHNZ (935363413431) | 854239 |
The ASL5xxxyHz family is a fully featured and flexible Matrix LED Controller (MLC). It provides a cost-effective design solution, specifically targeting advanced automotive exterior lighting applications.
The family consists of part numbers with different maximum currents, 0.8 A and 1.5 A, and different driving modes, Smart and direct PWM via a fully integrated CAN and CAN FD interfaces.
For additional information and Sample/Buy availability, please contact your local Sales Office.