SOT1092-4: HVQFN36 | NXP Semiconductors

SOT1092-4: HVQFN36


Overview

plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 mm x 6 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN36 surface mount quad HVQFN 6 x 6 x 0.85 36 plastic
Manufacture Code Reference Codes Issue Date
SOT1092-4 2016-10-03
Part Description Quick access