ASL5115FHV Product Information|NXP

Buy Options

ASL5115FHV/0Y

NRND

12NC: 935381115518

Details

Order

Order from distributors

Operating Features

ParameterValue
Number of Channels
12
Max current per switch
1.5
ParameterValue
PWM Method
Direct
Interface and Input Control
CAN-FD / CAN-FD

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
ASL5115FHV/0Y(935381115518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.07

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
ASL5115FHV/0Y
(935381115518)
Quality Managed
3
3
235
260
30
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
ASL5115FHV/0Y
(935381115518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
ASL5115FHV/0Y
(935381115518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about ASL5XXXYHZ

The ASL5xxxyHz family is a fully featured and flexible Matrix LED Controller (MLC). It provides a cost-effective design solution, specifically targeting advanced automotive exterior lighting applications.

The family consists of part numbers with different maximum currents, 0.8 A and 1.5 A, and different driving modes, Smart and direct PWM via a fully integrated CAN and CAN FD interfaces.

For additional information and Sample/Buy availability, please contact your local Sales Office.