Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP48: HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935381119518
Details
Order
Parameter | Value |
---|---|
Number of Channels | 12 |
Max current per switch | 1.5 |
Parameter | Value |
---|---|
PWM Method | Smart (internal curves) |
Interface and Input Control | CAN-FD / CAN-FD |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
ASL5015FHV/0Y(935381119518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 187.07 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
ASL5015FHV/0Y (935381119518) | Quality Managed | 3 | 3 | 235 | 260 | 30 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
ASL5015FHV/0Y (935381119518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
ASL5015FHV/0Y (935381119518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The ASL5xxxyHz family is a fully featured and flexible Matrix LED Controller (MLC). It provides a cost-effective design solution, specifically targeting advanced automotive exterior lighting applications.
The family consists of part numbers with different maximum currents, 0.8 A and 1.5 A, and different driving modes, Smart and direct PWM via a fully integrated CAN and CAN FD interfaces.
For additional information and Sample/Buy availability, please contact your local Sales Office.