ASL250ySHN | Two-Phase Auto LED Boost Driver | NXP Semiconductors

Two-Phase Automotive LED Boost Driver with a Limp Home Mode

See product image

Block Diagram

Choose a diagram:

Led Lighting System Block Diagram

Led Lighting System Block Diagram

Two-Phase Automotive LED Boost Driver

ASL2500SHN: Two-Phase Automotive LED Boost Driver

Features

Key Features

  • The ASL2500SHN is an automotive grade product that is AEC-Q100 grade 1 qualified
  • Operating ambient temperature range of -40 °C to +125 °C
  • Wide operating input voltage range from +5.5 V to +40 V
  • Output voltage programmable via SPI interface
  • Multi-phase operation for higher power
  • Up to two phases per output
  • Up to two flexible output voltages with 3 % accuracy programmable via SPI
  • Both output voltages can be controlled independently
  • Fixed Frequency Operation via built-in oscillator
  • Slope compensation to track the frequency and output voltage
  • Programmable control loop compensation
  • Fast high-efficiency FET switching
  • Programmable internal gate driver voltage regulator
  • Gate switching is halted when overvoltage on output is detected
  • Support both Logic Level and Standard Level FETs
  • Low Electro Magnetic Emission (EME) and high Electro Magnetic Immunity (EMI)
  • Output voltage monitoring
  • Supply voltage measurement
  • Control signal to enable the device
  • Read-back programmed voltage and frequency range via SPI
  • Junction temperature monitoring via SPI
  • Small package outline HVQFN32
  • Low quiescent current <5 μA at 25 °C when EN = 0

Buy/Parametrics










































































































N true 0 PSPASL250ySHNen 4 Data Sheet Data Sheet t520 2 Package Information Package Information t790 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 2 1 1 English ASL1507SHN; ASL2507SHN, Single-phase and two-phase boost converter with limp-home mode – Data Sheet 1530906916358720024685 PSP 558.6 KB None None documents None 1530906916358720024685 /docs/en/data-sheet/ASL1507_ASL2507.pdf 558586 /docs/en/data-sheet/ASL1507_ASL2507.pdf ASL1507_ASL2507 documents N N 2018-07-06 ASL1507SHN; ASL2507SHN, Single-phase and two-phase boost converter with limp-home mode – Data Sheet /docs/en/data-sheet/ASL1507_ASL2507.pdf /docs/en/data-sheet/ASL1507_ASL2507.pdf Data Sheet N 980000996212993340 2022-12-16 pdf N en Jul 6, 2018 980000996212993340 Data Sheet Y N ASL1507SHN; ASL2507SHN, Single-phase and two-phase boost converter with limp-home mode – Data Sheet 2 3.0 English ASL2500SHN Two phase boost converter 1510842017539695757256 PSP 1.4 MB None None documents None 1510842017539695757256 /docs/en/data-sheet/ASL2500SHN.pdf 1395494 /docs/en/data-sheet/ASL2500SHN.pdf ASL2500SHN documents N N 2017-11-16 ASL2500SHN, Two phase boost converter - Data Sheet /docs/en/data-sheet/ASL2500SHN.pdf /docs/en/data-sheet/ASL2500SHN.pdf Data Sheet N 980000996212993340 2022-12-16 pdf N en Nov 16, 2017 980000996212993340 Data Sheet Y N ASL2500SHN, Two phase boost converter - Data Sheet Package Information Package Information 1 3 1.0 English 1455078737849689281277 PSP 230.0 KB None None documents None 1455078737849689281277 /docs/en/package-information/SOT617-12.pdf 230000 /docs/en/package-information/SOT617-12.pdf SOT617-12 documents N 2016-02-09 plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf /docs/en/package-information/SOT617-12.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm Selector Guide Selector Guide 1 4 0 English The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. 1528727426414712538062 PSP 591.7 KB None None documents None 1528727426414712538062 /docs/en/product-selector-guide/MC_71502-SG.pdf 591651 /docs/en/product-selector-guide/MC_71502-SG.pdf MC-71502-SG documents N N 2018-06-11 Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf /docs/en/product-selector-guide/MC_71502-SG.pdf Selector Guide N 553557935274807777 2022-12-07 pdf N en Jun 11, 2018 553557935274807777 Selector Guide Y N Flexible, Scalable Exterior Lighting for Automotive false 0 ASL250ySHN downloads en true 1 Y PSP Y Y Data Sheet 2 /docs/en/data-sheet/ASL1507_ASL2507.pdf 2018-07-06 1530906916358720024685 PSP 1 Jul 6, 2018 Data Sheet ASL1507SHN; ASL2507SHN, Single-phase and two-phase boost converter with limp-home mode – Data Sheet None /docs/en/data-sheet/ASL1507_ASL2507.pdf English documents 558586 None 980000996212993340 2022-12-16 N /docs/en/data-sheet/ASL1507_ASL2507.pdf ASL1507SHN; ASL2507SHN, Single-phase and two-phase boost converter with limp-home mode – Data Sheet /docs/en/data-sheet/ASL1507_ASL2507.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ASL1507SHN; ASL2507SHN, Single-phase and two-phase boost converter with limp-home mode – Data Sheet 558.6 KB ASL1507_ASL2507 N 1530906916358720024685 /docs/en/data-sheet/ASL2500SHN.pdf 2017-11-16 1510842017539695757256 PSP 2 Nov 16, 2017 Data Sheet ASL2500SHN Two phase boost converter None /docs/en/data-sheet/ASL2500SHN.pdf English documents 1395494 None 980000996212993340 2022-12-16 N /docs/en/data-sheet/ASL2500SHN.pdf ASL2500SHN, Two phase boost converter - Data Sheet /docs/en/data-sheet/ASL2500SHN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N N ASL2500SHN, Two phase boost converter - Data Sheet 1.4 MB ASL2500SHN N 1510842017539695757256 Package Information 1 /docs/en/package-information/SOT617-12.pdf 2016-02-09 1455078737849689281277 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT617-12.pdf English documents 230000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT617-12.pdf plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm 230.0 KB SOT617-12 N 1455078737849689281277 Selector Guide 1 /docs/en/product-selector-guide/MC_71502-SG.pdf 2018-06-11 1528727426414712538062 PSP 4 Jun 11, 2018 Selector Guide The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. None /docs/en/product-selector-guide/MC_71502-SG.pdf English documents 591651 None 553557935274807777 2022-12-07 N /docs/en/product-selector-guide/MC_71502-SG.pdf Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf documents 553557935274807777 Selector Guide N en None Y pdf 0 N N Flexible, Scalable Exterior Lighting for Automotive 591.7 KB MC-71502-SG N 1528727426414712538062 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Data Sheet (2)
Package Information (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

Training

1 training

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history