ASL5108FHN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Number of Channels
12
Max current per switch
0.8
ParameterValue
PWM Method
Direct
Interface and Input Control
CAN-FD / CAN-FD

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
ASL5108FHNZ(935363414431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
101.047004

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
ASL5108FHNZ
(935363414431)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
ASL5108FHNZ
(935363414431)
854239

More about ASL5XXXYHZ

The ASL5xxxyHz family is a fully featured and flexible Matrix LED Controller (MLC). It provides a cost-effective design solution, specifically targeting advanced automotive exterior lighting applications.

The family consists of part numbers with different maximum currents, 0.8 A and 1.5 A, and different driving modes, Smart and direct PWM via a fully integrated CAN and CAN FD interfaces.

For additional information and Sample/Buy availability, please contact your local Sales Office.