ASL241ySHN | Two-Channel Auto LED Buck Driver | NXP Semiconductors

Two-Channel Automotive LED Buck Driver

See product image

Block Diagram

Choose a diagram:

Two-channel Automotive LED Buck Driver

ASL2416SHN: Two-channel Automotive LED Buck Driver

Led Lighting System Block Diagram

Led Lighting System Block Diagram

Features

Key Features

  • The ASL2416SHN is an automotive grade product that is AEC-Q100 grade 1 qualified
  • Operating ambient temperature range of -40 °C to +125 °C
  • Wide operating input voltage range from +10 V to +80 V
  • Able to drive up to 20 LEDs, wide operating LED voltage range regulated from 2.5 V to 70 V
  • Output current of up to and above 1.5 A with high LED current accuracy of ±5 % over the complete operating temperature range
  • Output current programmable via SPI interface
  • Read back programmed current via SPI
  • Two output current ranges, programmable via SPI interface with 5 % accuracy
  • Hysteretic converter
  • Fast gate drive for high efficiency
  • Gate driver with level shifter
  • Programmable internal gate driver voltage regulator
  • Support logic level and standard level FETs
  • Integrated bootstrap diode
  • PWM inputs for individual dimming of each channel
  • Low Electro Magnetic Emission (EME) and high Electro Magnetic Immunity (EMI)
  • Input voltage monitoring and input under voltage protection
  • Output voltage monitoring
  • Control signal to enable the device
  • Junction temperature monitoring via SPI
  • Small package outline HVQFN32
  • Low quiescent current <5 μA at 25 °C when EN = 0
  • Short-circuit and open-circuit output protection

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Active

1K @ US$1.71

HVQFN32

Active

1K @ US$1.80

HVQFN32

N true 0 PSPASL241ySHNen 5 Data Sheet Data Sheet t520 2 Package Information Package Information t790 1 Selector Guide Selector Guide t528 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 2 1 6 English ASL2416SHN Enhanced two channel LED buck driver 1510841700791722143939 PSP 1.3 MB None None documents None 1510841700791722143939 /docs/en/data-sheet/ASL2416SHN.pdf 1289720 /docs/en/data-sheet/ASL2416SHN.pdf ASL2416SHN documents N N 2017-11-16 ASL2416SHN, Enhanced two-channel LED buck driver- Data Sheet /docs/en/data-sheet/ASL2416SHN.pdf /docs/en/data-sheet/ASL2416SHN.pdf Data Sheet N 980000996212993340 2022-12-16 pdf N en Sep 16, 2019 980000996212993340 Data Sheet Y N ASL2416SHN, Enhanced two-channel LED buck driver- Data Sheet 2 4 English ASL2417SHN Enhanced two channel LED buck driver with limp-home 1510841923300734809133 PSP 1.4 MB None None documents None 1510841923300734809133 /docs/en/data-sheet/ASL2417SHN.pdf 1413377 /docs/en/data-sheet/ASL2417SHN.pdf ASL2417SHN documents N N 2017-11-16 ASL2417SHN, Enhanced two-channel LED buck driver with limp-home - Data Sheet /docs/en/data-sheet/ASL2417SHN.pdf /docs/en/data-sheet/ASL2417SHN.pdf Data Sheet N 980000996212993340 2022-12-16 pdf N en Sep 16, 2019 980000996212993340 Data Sheet Y N ASL2417SHN, Enhanced two-channel LED buck driver with limp-home - Data Sheet Package Information Package Information 1 3 1.0 English 1455078737849689281277 PSP 230.0 KB None None documents None 1455078737849689281277 /docs/en/package-information/SOT617-12.pdf 230000 /docs/en/package-information/SOT617-12.pdf SOT617-12 documents N 2016-02-09 plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf /docs/en/package-information/SOT617-12.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm Selector Guide Selector Guide 1 4 0 English The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. 1528727426414712538062 PSP 591.7 KB None None documents None 1528727426414712538062 /docs/en/product-selector-guide/MC_71502-SG.pdf 591651 /docs/en/product-selector-guide/MC_71502-SG.pdf MC-71502-SG documents N N 2018-06-11 Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf /docs/en/product-selector-guide/MC_71502-SG.pdf Selector Guide N 553557935274807777 2022-12-07 pdf N en Jun 11, 2018 553557935274807777 Selector Guide Y N Flexible, Scalable Exterior Lighting for Automotive White Paper White Paper 1 5 0 English This whitepaper looks at how Intelligent automotive lighting with the multi phase driver IC enables a flexible topology for headlamp LCU design. 1501517970331710072504 PSP 470.5 KB None None documents None 1501517970331710072504 /docs/en/white-paper/SOLIDSTLGHTWP.pdf 470482 /docs/en/white-paper/SOLIDSTLGHTWP.pdf SOLIDSTLGHTWP documents N N 2017-07-31 Automotive LED Headlamp With A Laser Channel Provides Versatile and Flexible Solution - White Paper /docs/en/white-paper/SOLIDSTLGHTWP.pdf /docs/en/white-paper/SOLIDSTLGHTWP.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Jul 31, 2017 918633085541740938 White Paper N Automotive LED Headlamp With A Laser Channel Provides Versatile and Flexible Solution - White Paper false 0 ASL241ySHN downloads en true 1 Y PSP Y Y Data Sheet 2 /docs/en/data-sheet/ASL2416SHN.pdf 2017-11-16 1510841700791722143939 PSP 1 Sep 16, 2019 Data Sheet ASL2416SHN Enhanced two channel LED buck driver None /docs/en/data-sheet/ASL2416SHN.pdf English documents 1289720 None 980000996212993340 2022-12-16 N /docs/en/data-sheet/ASL2416SHN.pdf ASL2416SHN, Enhanced two-channel LED buck driver- Data Sheet /docs/en/data-sheet/ASL2416SHN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6 N N ASL2416SHN, Enhanced two-channel LED buck driver- Data Sheet 1.3 MB ASL2416SHN N 1510841700791722143939 /docs/en/data-sheet/ASL2417SHN.pdf 2017-11-16 1510841923300734809133 PSP 2 Sep 16, 2019 Data Sheet ASL2417SHN Enhanced two channel LED buck driver with limp-home None /docs/en/data-sheet/ASL2417SHN.pdf English documents 1413377 None 980000996212993340 2022-12-16 N /docs/en/data-sheet/ASL2417SHN.pdf ASL2417SHN, Enhanced two-channel LED buck driver with limp-home - Data Sheet /docs/en/data-sheet/ASL2417SHN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4 N N ASL2417SHN, Enhanced two-channel LED buck driver with limp-home - Data Sheet 1.4 MB ASL2417SHN N 1510841923300734809133 Package Information 1 /docs/en/package-information/SOT617-12.pdf 2016-02-09 1455078737849689281277 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT617-12.pdf English documents 230000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT617-12.pdf plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm 230.0 KB SOT617-12 N 1455078737849689281277 Selector Guide 1 /docs/en/product-selector-guide/MC_71502-SG.pdf 2018-06-11 1528727426414712538062 PSP 4 Jun 11, 2018 Selector Guide The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. None /docs/en/product-selector-guide/MC_71502-SG.pdf English documents 591651 None 553557935274807777 2022-12-07 N /docs/en/product-selector-guide/MC_71502-SG.pdf Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf documents 553557935274807777 Selector Guide N en None Y pdf 0 N N Flexible, Scalable Exterior Lighting for Automotive 591.7 KB MC-71502-SG N 1528727426414712538062 White Paper 1 /docs/en/white-paper/SOLIDSTLGHTWP.pdf 2017-07-31 1501517970331710072504 PSP 5 Jul 31, 2017 White Paper This whitepaper looks at how Intelligent automotive lighting with the multi phase driver IC enables a flexible topology for headlamp LCU design. None /docs/en/white-paper/SOLIDSTLGHTWP.pdf English documents 470482 None 918633085541740938 2022-12-07 N /docs/en/white-paper/SOLIDSTLGHTWP.pdf Automotive LED Headlamp With A Laser Channel Provides Versatile and Flexible Solution - White Paper /docs/en/white-paper/SOLIDSTLGHTWP.pdf documents 918633085541740938 White Paper N en None pdf 0 N N Automotive LED Headlamp With A Laser Channel Provides Versatile and Flexible Solution - White Paper 470.5 KB SOLIDSTLGHTWP N 1501517970331710072504 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (2)
Package Information (1)
Selector Guide (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

Training

1 training

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history