ASL2416SHN Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
ASL2416SHNY(935305971518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
59.12963432

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
ASL2416SHNY
(935305971518)
Quality Managed
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
ASL2416SHNY
(935305971518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
ASL2416SHNY
(935305971518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about ASL241ySHN

The ASL2416SHN is a two-channel buck mode LED driver IC delivering constant average DC current to LEDs independent of the input voltage. It provides an SPI interface for extensive control and diagnostics communication with an external microcontroller. It supports up to two output channels meaning that with one driver IC, 1 or 2 LED strings can be driven independently of each other. It provides a cost-effective design solution, specifically targeting automotive exterior lighting applications. Read more on the $AUTOHREFLINK[1510841700791722143939:C:ASL2416SHN Data sheet].

The ASL2417SHN is a two-channel buck mode LED driver IC with a Limp Home mode feature. It provides an SPI interface for extensive control and diagnostic communication with an external microcontroller and integrates a customer programmable Limp Home mode. The driver IC allows configurable operation during the Limp Home mode in case SPI communication with the microcontroller has failed. Once the loss of SPI communication is detected, the Limp Home mode gets activated. During Limp-home mode, the outputs of the IC are operating according to a pre-defined condition stored in a non-volatile memory (NVM) programmable by the customer at their end of line. Read more on the $AUTOHREFLINK[1510841923300734809133:C:ASL2417SHN Data sheet].

More