Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm
12NC: 935306597518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
ASL2417SHNY(935306597518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 59.12963432 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
ASL2417SHNY (935306597518) | Quality Managed | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
ASL2417SHNY (935306597518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
ASL2417SHNY (935306597518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The ASL2416SHN is a two-channel buck mode LED driver IC delivering constant average DC current to LEDs independent of the input voltage. It provides an SPI interface for extensive control and diagnostics communication with an external microcontroller. It supports up to two output channels meaning that with one driver IC, 1 or 2 LED strings can be driven independently of each other. It provides a cost-effective design solution, specifically targeting automotive exterior lighting applications. Read more on the $AUTOHREFLINK[1510841700791722143939:C:ASL2416SHN Data sheet].
The ASL2417SHN is a two-channel buck mode LED driver IC with a Limp Home mode feature. It provides an SPI interface for extensive control and diagnostic communication with an external microcontroller and integrates a customer programmable Limp Home mode. The driver IC allows configurable operation during the Limp Home mode in case SPI communication with the microcontroller has failed. Once the loss of SPI communication is detected, the Limp Home mode gets activated. During Limp-home mode, the outputs of the IC are operating according to a pre-defined condition stored in a non-volatile memory (NVM) programmable by the customer at their end of line. Read more on the $AUTOHREFLINK[1510841923300734809133:C:ASL2417SHN Data sheet].