SOT917-1: HVQFN20 | NXP Semiconductors

SOT917-1: HVQFN20


Overview

plastic thermal enhanced very thin quad flat package; no leads; 20 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN20 surface mount quad HVQFN 4 x 4 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
SOT917 MO-220(JEDEC 2005-10-31
Part Description Quick access
DisplayPort Gen2 sideband signal multiplexer
2.1 W/channel stereo class-D audio amplifier
2.1 W/channel stereo class-D audio amplifier