SOT788-1: HVQFN28 | NXP Semiconductors

SOT788-1: HVQFN28


Overview

plastic thermal enhanced very thin quad flat package; no leads; 28 terminals; body 6 x 6 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN28 surface mount quad HVQFN 6 x 6 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
SOT788 MO-220(JEDEC 2002-10-22
Part Description Quick access
16-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in HVQFN28 package.
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable Flash with 10-bit A/D converter