SOT1592-1: HVQFN16 | NXP Semiconductors

SOT1592-1: HVQFN16


Overview

HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.65 mm pitch; 4 mm x 4 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 4 x 4 x 0.9 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA10761D NON-JEDEC(JEDEC 2017-06-11
Part Description Quick access
InGaP HBT GPA, 400-2400 MHz, 17.5 dB, 33 dBm