MMG3006N|400-2400 MHz, 17.5 dB, 33 dBm GPA | NXP Semiconductors

400-2400 MHz, 17.5 dB, 33 dBm InGaP HBT GPA

See product image

Product Details

Features

  • Frequency: 400-2400 MHz
  • P1dB: 33 dBm @ 900 MHz
  • Small-Signal Gain: 17.5 dB @ 900 MHz
  • Third Order Output Intercept Point: 49 dBm @ 900 MHz
  • Single 5 V Supply
  • Internally Input Prematched to 50 Ohms
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units, 12 mm Tape Width, 13-inch Reel.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Quick Reference Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.