MMG3014N|40-4000 MHz, 19.5 dB, 25 dBm GPA | NXP Semiconductors

40-4000 MHz, 19.5 dB, 25 dBm InGaP HBT

See product image

Product Details

Features

  • Frequency: 40–4000 MHz
  • P1dB: 25 dBm @ 900 MHz
  • Small-Signal Gain: 19.5 dB @ 900 MHz
  • Third Order Output Intercept Point: 40.5 dBm @ 900 MHz
  • Single 5 Volt Supply
  • Active Bias
  • Cost-effective SOT-89 Surface Mount Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units, 12 mm Tape Width, 7 inch Reel.

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Not Recommended for New Designs

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (2)
Brochure (2)
Data Sheet (1)
Fact Sheet (2)
Package Information (1)
Quick Reference Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.