SOT618-1: HVQFN40 | NXP Semiconductors

SOT618-1: HVQFN40


Overview

plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
SOT618 MO-220(JEDEC 2022-11-22
Part Description Quick access
Low power DisplayPort to VGA adapter with integrated 1 : 2 VGA switch
High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0
Silicon tuner for terrestrial and cable digital TV reception
Digital global standard low IF demodulator for analog TV and FM radio
Silicon Tuner for terrestrial and cable digital TV reception
Digital global standard low IF demodulator for analog TV and FM radio
NFC Plug and Play Controller with Integrated Firmware and NCI Interface
High Performance NFC controller, supporting all NFC Forum modes, with Integrated Firmware and NCI interface
NFC Plug and Play Controller with Integrated Firmware and NCI Interface. This version adds support for Apple ECP
High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0 with Built-in NFC option
NFC Integrated Solution
High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0
High-Performance Multi-protocol Full NFC Forum-compliant Frontend
NFC Plug and Play Controller with Integrated Firmware and NCI Interface
Hybrid silicon tuner for terrestrial and cable TV reception
Hybrid (analog and digital) Silicon Tuner for terrestrial and cable TV reception
High Performance and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth LE 5.0 with Built-in NFC option
EMV L1 Compliant NFC Controller with NCI Interface Supporting EMV and NFC Forum Applications with support for Apple ECP