Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Video Player is loading.
Current Time 0:00
/
Duration 3:05
Loaded: 0.00%
0:00
Stream Type LIVE
Remaining Time -3:05
1x
2x
1.75x
1.5x
1.25x
1x, selected
0.75x
0.5x
Chapters
descriptions off, selected
captions settings, opens captions settings dialog
captions off, selected
en (Main), selected
720p720pHD
270p270p
AutoA, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Designed for quick integration into a very wide range of systems, the PN7160 supports all NFC Forum modes, includes drivers for
Android, Linux and Windows, and supports RTOS and no OS applications (PN7160 does not allow to achieve EMVCo compliancy. Use
PN5180, PN5190 or PN7220 instead). Embedded NFC firmware reduces the need for host interactions and minimizes code size, making
design-in that much easier. Available with an I²C or SPI interface, the PN7160 is compatible with popular MCUs, including LPC,
Kinetis and i.MX. The PN7161 version adds support for Apple ECP.
Reader/Writer mode: ISO/IEC A and B, FeliCa, MIFARE 1K, 4K, NFC Forum type 1,2,3,4,5, ISO/IEC 15693
Peer to Peer mode: Passive and Active, Initiator and Target
Card Emulation mode: NFC Forum type 3 and type 4 (A&B)
Flexible Host Interface
Supply voltage 1.8 V or 3.3 V
I²C interface or SPI interface
NCI 2.0 compliant protocol
IRQ signal for improved synchronization
High-Performance NFC Controller
RF driver: 2.7 to 5.25 V, 250 mA max
Receiver sensitivity 20 mVp-p
Fully configurable polling loop with low-power mode
Active load modulation and dynamic power control
Standard Packages
HVQFN40
VFBGA64
Since Android 12, P2P functionality is not included by default in the main package. Moreover, this functionality has never been
supported by iOS devices. P2P is slowly removed from the market. At NFC Forum, the P2P functionality is not available for the
Reader device class since CR13 and NXP do not expect any significant changes on the defined functionality. For this reason
NXP plans to stop the maintenance of the P2P functionality on the NFC Reader products from 2024 onwards. The existing product
versions (hardware and supporting software) which include the P2P support will still be available.
The product PN7160, PN7161 is not intended and designed for applications, which require EMVCo3.x analog and digital compliancy. For EMVCo3.x compliant applications, the products PN5180, PN5190 and PN7220 are recommended.
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
ECP, NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
Card emulation, ECP, NFC reader/writer, P2P
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
ECP, NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
160
ECP, NFC reader/writer, P2P, card emulation
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
SPI
NCI 2.0
2.8 to 5.5
2.7 - 5.25
250
1.25
-30 to 99
6 x 6 x 0.85
HVQFN40
40
Ntrue0PSPPN7160en24Application NoteApplication Notet78920Data SheetData Sheett5201Fact SheetFact Sheett5231Release NoteRelease Notet9331User ManualUser Manualt10091en_USen_USenData SheetData Sheet114.0EnglishThis data sheet describes the PN7160 and PN7161 NFC controllers with NCI interface
and integrated firmware.
1631826914013726539732PSP801.8 KBNoneNonedocumentsNone1631826914013726539732/docs/en/data-sheet/PN7160_PN7161.pdf801830/docs/en/data-sheet/PN7160_PN7161.pdfPN7160_PN7161documentsNN2021-09-16PN7160_PN7161 Near Field Communication (NFC) controller/docs/en/data-sheet/PN7160_PN7161.pdf/docs/en/data-sheet/PN7160_PN7161.pdfData SheetN9800009962129933402024-09-05pdfNenSep 5, 2024980000996212993340Data SheetYNPN7160_PN7161 Near Field Communication (NFC) controllerApplication NoteApplication Note2021.0EnglishThis document describes how to port PN7160/PN7220 common middleware release to Android
15.
1744745348210728798478PSP749.2 KBNoneNonedocumentsNone1744745348210728798478/docs/en/application-note/AN14608.pdf749213/docs/en/application-note/AN14608.pdfAN14608documentsNN2025-04-15PN7160/PN7220 – Android 15 porting guide/docs/en/application-note/AN14608.pdf/docs/en/application-note/AN14608.pdfApplication NoteN6450366214023839892025-04-15pdfNenApr 14, 2025new645036621402383989Application NoteYNPN7160/PN7220 – Android 15 porting guide32.0EnglishThis document covers the design process for the XTAL oscillator in NFC Reader circuits.
In this context, design means the selection of the correct XTAL unit and its implementation
into the customer design.
1732830022382730757340PSP18.8 MBNoneNonedocumentsNone1732830022382730757340/docs/en/application-note/AN14518.pdf18758510/docs/en/application-note/AN14518.pdfAN14518documentsNN2024-11-28Crystal Oscillator Design Guide - Application note/docs/en/application-note/AN14518.pdf/docs/en/application-note/AN14518.pdfApplication NoteN6450366214023839892025-03-07pdfNenMar 5, 2025645036621402383989Application NoteYNCrystal Oscillator Design Guide - Application note42.0EnglishThis document describes how to port the PN7220 and PN7160 common middleware release
to Android 13.
1695167800721720314175PSP738.7 KBNoneNonedocumentsNone1695167800721720314175/docs/en/application-note/AN13971.pdf738722/docs/en/application-note/AN13971.pdfAN13971documentsNN2023-09-19PN7160/PN7220 – Android 13 porting guide/docs/en/application-note/AN13971.pdf/docs/en/application-note/AN13971.pdfApplication NoteN6450366214023839892025-02-22pdfNenFeb 20, 2025645036621402383989Application NoteYNPN7160/PN7220 – Android 13 porting guide51.2EnglishFrequently asked questions and answers for PN7160.1683885680040731296357PSP20.6 MBNoneNonedocumentsNone1683885680040731296357/docs/en/application-note/AN13892.pdf20564832/docs/en/application-note/AN13892.pdfAN13892documentsNN2023-05-12PN7160 frequently asked questions/docs/en/application-note/AN13892.pdf/docs/en/application-note/AN13892.pdfApplication NoteN6450366214023839892024-09-09pdfNenSep 6, 2024645036621402383989Application NoteYNPN7160 frequently asked questions62.0EnglishThis document provides information about the PN7160/PN7220 configuration files and
the
settings supported by each IC.
1725288685198737555305PSP2.2 MBNoneNonedocumentsNone1725288685198737555305/docs/en/application-note/AN14431.pdf2164281/docs/en/application-note/AN14431.pdfAN14431documentsNN2024-09-02PN7160/PN7220 configuration files/docs/en/application-note/AN14431.pdf/docs/en/application-note/AN14431.pdfApplication NoteN6450366214023839892025-02-05pdfNenSep 4, 2024645036621402383989Application NoteYNPN7160/PN7220 configuration files71EnglishThis document describes how to port PN7160/PN7220 common middleware release to Android
14.
1725398227203719737075PSP744.5 KBNoneNonedocumentsNone1725398227203719737075/docs/en/application-note/AN14430.pdf744460/docs/en/application-note/AN14430.pdfAN14430documentsNN2024-09-03PN7160/PN7220 – Android 14 porting guide/docs/en/application-note/AN14430.pdf/docs/en/application-note/AN14430.pdfApplication NoteN6450366214023839892024-09-03pdfNenSep 3, 2024645036621402383989Application NoteYNPN7160/PN7220 – Android 14 porting guide81.0EnglishThis document describes the PN7160/PN7161 Windows driver, known limitations, and how
to get
access to the Windows driver for the PN7160/PN7161.
1724768935781719323216PSP98.7 KBNoneNonedocumentsNone1724768935781719323216/docs/en/application-note/AN14428.pdf98711/docs/en/application-note/AN14428.pdfAN14428documentsNN2024-08-27PN7160/PN7161 Windows Driver/docs/en/application-note/AN14428.pdf/docs/en/application-note/AN14428.pdfApplication NoteN6450366214023839892024-12-15pdfNenAug 27, 2024645036621402383989Application NoteYNPN7160/PN7161 Windows Driver91.4EnglishThis document provides further information about the PN7160 RF settings and offers
guidelines to tune them to optimize RF performances according to the PN7160 integration.
1631812324705728508840PSP19.1 MBNoneNonedocumentsNone1631812324705728508840/docs/en/application-note/AN13218.pdf19053428/docs/en/application-note/AN13218.pdfAN13218documentsNN2021-09-16PN7160 RF settings guide/docs/en/application-note/AN13218.pdf/docs/en/application-note/AN13218.pdfApplication NoteN6450366214023839892024-07-31pdfNenJul 31, 2024645036621402383989Application NoteYNPN7160 RF settings guide101English1712843892087728681468PSP1.7 MBNoneNonedocumentsNone1712843892087728681468/docs/en/application-note/AN14285.pdf1687011/docs/en/application-note/AN14285.pdfAN14285documentsNN2024-04-11PN7150 to PN7160 Migration Guidelines/docs/en/application-note/AN14285.pdf/docs/en/application-note/AN14285.pdfApplication NoteN6450366214023839892024-04-11pdfNenApr 11, 2024645036621402383989Application NoteYNPN7150 to PN7160 Migration Guidelines111.5EnglishThis application note is intended to provide some guidelines regarding the way to
design an NFC antenna for the PN7160 chip.
1631812325060712571588PSP2.8 MBNoneNonedocumentsNone1631812325060712571588/docs/en/application-note/AN13219.pdf2839245/docs/en/application-note/AN13219.pdfAN13219documentsNN2021-09-16PN7160 antenna design and matching guide/docs/en/application-note/AN13219.pdf/docs/en/application-note/AN13219.pdfApplication NoteN6450366214023839892024-06-12pdfNenFeb 27, 2024645036621402383989Application NoteYNPN7160 antenna design and matching guide121.4EnglishThis document intents to provide a description of the PN7160 MCUXpresso examples.1631812326508723619337PSP1.4 MBNoneNonedocumentsNone1631812326508723619337/docs/en/application-note/AN13288.pdf1369735/docs/en/application-note/AN13288.pdfAN13288documentsNN2021-09-16NXP-NCI2.0 MCUXpresso examples guide/docs/en/application-note/AN13288.pdf/docs/en/application-note/AN13288.pdfApplication NoteN6450366214023839892023-07-24pdfNenMay 2, 2023645036621402383989Application NoteYNNXP-NCI2.0 MCUXpresso examples guide131.0English1682666439135717535753PSP2.3 MBNoneNonedocumentsNone1682666439135717535753/docs/en/application-note/AN13861.pdf2288099/docs/en/application-note/AN13861.pdfAN13861documentsNN2023-04-28PN7160 card emulation/docs/en/application-note/AN13861.pdf/docs/en/application-note/AN13861.pdfApplication NoteN6450366214023839892023-07-24pdfNenApr 26, 2023645036621402383989Application NoteYNPN7160 card emulation141.8EnglishThis application note describes how to add support for PN7160 NXP NCI based NFC controller
to an Android system.
1631812323760721002743PSP674.8 KBNoneNonedocumentsNone1631812323760721002743/docs/en/application-note/AN13189.pdf674767/docs/en/application-note/AN13189.pdfAN13189documentsNN2021-09-16PN7160 Android porting guide/docs/en/application-note/AN13189.pdf/docs/en/application-note/AN13189.pdfApplication NoteN6450366214023839892023-07-24pdfNenMar 15, 2023645036621402383989Application NoteYNPN7160 Android porting guide151.5EnglishThis document is intended to provide an overview on how to integrate the NFC contactless
frontend from hardware perspective.
1631812322645741875861PSP7.5 MBNoneNonedocumentsNone1631812322645741875861/docs/en/application-note/AN12988.pdf7454619/docs/en/application-note/AN12988.pdfAN12988documentsNN2021-09-16PN7160 hardware design guide/docs/en/application-note/AN12988.pdf/docs/en/application-note/AN12988.pdfApplication NoteN6450366214023839892023-02-03pdfNenJan 13, 2023645036621402383989Application NoteYNPN7160 hardware design guide161.2EnglishThis application note is intended to provide guidelines regarding the way to use DPC.
It also explains who to create the DPC command and how to measure the current and
LUT position.
1631812325778699024745PSP10.6 MBNoneNonedocumentsNone1631812325778699024745/docs/en/application-note/AN13224.pdf10624276/docs/en/application-note/AN13224.pdfAN13224documentsNN2021-09-16PN7160 dynamic power control guide/docs/en/application-note/AN13224.pdf/docs/en/application-note/AN13224.pdfApplication NoteN6450366214023839892022-12-07pdfNenNov 9, 2022645036621402383989Application NoteYNPN7160 dynamic power control guide171.0EnglishThis application note describes the guidelines to migrate from NXP's PN553/PN557 NFC
controllers to NXP's PN7160 NFC controller.
1665728273855726146667PSP906.8 KBNoneNonedocumentsNone1665728273855726146667/docs/en/application-note/AN13743.pdf906824/docs/en/application-note/AN13743.pdfAN13743documentsNN2022-10-13PN553/PN557 to PN7160 migration guidelines/docs/en/application-note/AN13743.pdf/docs/en/application-note/AN13743.pdfApplication NoteN6450366214023839892022-12-07pdfNenOct 7, 2022645036621402383989Application NoteYNPN553/PN557 to PN7160 migration guidelines180EnglishThis document describes the product support package to be used to start
working with PN7160.
1631812323012701700218PSP107.7 KBNoneNonedocumentsNone1631812323012701700218/docs/en/application-note/AN12989.pdf107721/docs/en/application-note/AN12989.pdfAN12989documentsNN2021-09-16PN7160 product quick start guide/docs/en/application-note/AN12989.pdf/docs/en/application-note/AN12989.pdfApplication NoteN6450366214023839892022-12-07pdfNenSep 16, 2021645036621402383989Application NoteYNPN7160 product quick start guide190EnglishThis application note provides guidance on how PN7160 can be configured in
order to reduce current consumption by using low-power discovery mode.
1631812323385718266828PSP4.1 MBNoneNonedocumentsNone1631812323385718266828/docs/en/application-note/AN12990.pdf4075476/docs/en/application-note/AN12990.pdfAN12990documentsNN2021-09-16PN7160 low-power mode configuration/docs/en/application-note/AN12990.pdf/docs/en/application-note/AN12990.pdfApplication NoteN6450366214023839892022-12-07pdfNenSep 16, 2021645036621402383989Application NoteYNPN7160 low-power mode configuration201.1EnglishThis application note describes how to add support for a PN7160 NFC controller to
a generic GNU/Linux system.
1631812326139707588362PSP613.5 KBNoneNonedocumentsNone1631812326139707588362/docs/en/application-note/AN13287.pdf613484/docs/en/application-note/AN13287.pdfAN13287documentsNN2021-09-16PN7160 Linux porting guide/docs/en/application-note/AN13287.pdf/docs/en/application-note/AN13287.pdfApplication NoteN6450366214023839892022-12-07pdfNenSep 13, 2021645036621402383989Application NoteYNPN7160 Linux porting guide211.1EnglishThis document provides information about PN7160 dynamic load modulation amplitude
(LMA) feature.
1631812325416716887602PSP1.1 MBNoneNonedocumentsNone1631812325416716887602/docs/en/application-note/AN13223.pdf1062081/docs/en/application-note/AN13223.pdfAN13223documentsNN2021-09-16PN7160 dynamic load modulation amplitude guide/docs/en/application-note/AN13223.pdf/docs/en/application-note/AN13223.pdfApplication NoteN6450366214023839892022-12-07pdfNenSep 13, 2021645036621402383989Application NoteYNPN7160 dynamic load modulation amplitude guideUser ManualUser Manual1221.7EnglishThis is a user manual for the PN7160 NFC controller. The aim of this document is to
describe the PN7160 interfaces, modes of operation and possible configurations.
1631828088407688714634PSP12.3 MBNoneNonedocumentsNone1631828088407688714634/docs/en/user-manual/UM11495.pdf12265651/docs/en/user-manual/UM11495.pdfUM11495documentsNN2021-09-16PN7160 NFC controller/docs/en/user-manual/UM11495.pdf/docs/en/user-manual/UM11495.pdfUser ManualN3099195934310379312023-11-14pdfNenNov 10, 2023309919593431037931User ManualYNPN7160 NFC controllerFact SheetFact Sheet1230.0ChineseDesigned for quick integration into a very wide range of systems, the PN7160 supports
all NFC Forum modes, includes drivers for Android and Linux, and supports RTOS and
no OS applications.
1631746916558709356877zhPSP3.3 MBNoneNonedocumentsNone1631746916558709356877/docs/zh/fact-sheet/PN7160FS.pdf3309580/docs/zh/fact-sheet/PN7160FS.pdfPN7160FSdocumentsNN2021-09-15PN7160 Fact Sheet/docs/zh/fact-sheet/PN7160FS.pdf/docs/zh/fact-sheet/PN7160FS.pdfFact SheetN7366754741633153142022-12-07zhDec 13, 2021736675474163315314Fact SheetDNPN7160 Fact Sheet0.0EnglishDesigned for quick integration into a very wide range of systems, the PN7160 supports
all NFC Forum modes, includes drivers for Android and Linux, and supports RTOS and
no OS applications.
1631746916558709356877PSP3.3 MBNoneNonedocumentsNone1631746916558709356877/docs/en/fact-sheet/PN7160FS.pdf3309580/docs/en/fact-sheet/PN7160FS.pdfPN7160FSdocumentsNN2021-09-15PN7160 Fact Sheet/docs/en/fact-sheet/PN7160FS.pdf/docs/en/fact-sheet/PN7160FS.pdfFact SheetN7366754741633153142022-12-07pdfNenSep 15, 2021736675474163315314Fact SheetDNPN7160 Fact SheetRelease NoteRelease Note1242.0EnglishContains information about a specific release product and component information.1725548587981717869401PSP161.5 KBNoneNonedocumentsNone1725548587981717869401/docs/en/release-note/RN00185.pdf161465/docs/en/release-note/RN00185.pdfRN00185documentsNN2024-09-05PN716x Firmware Release Notes v12.50.0E/docs/en/release-note/RN00185.pdf/docs/en/release-note/RN00185.pdfRelease NoteN4872168343155821332024-09-05pdfNenSep 5, 2024487216834315582133Release NoteYNPN716x Firmware Release Notes v12.50.0Efalse0PN7160downloadsentrue1YPSPYYApplication Note20/docs/en/application-note/AN14608.pdf2025-04-151744745348210728798478PSP2Apr 14, 2025Application NoteThis document describes how to port PN7160/PN7220 common middleware release to Android
15.
None/docs/en/application-note/AN14608.pdfEnglishdocuments749213None6450366214023839892025-04-15N/docs/en/application-note/AN14608.pdfPN7160/PN7220 – Android 15 porting guide/docs/en/application-note/AN14608.pdfdocuments645036621402383989Application NoteNnewenNoneYpdf1.0NNPN7160/PN7220 – Android 15 porting guide749.2 KBAN14608N1744745348210728798478/docs/en/application-note/AN14518.pdf2024-11-281732830022382730757340PSP3Mar 5, 2025Application NoteThis document covers the design process for the XTAL oscillator in NFC Reader circuits.
In this context, design means the selection of the correct XTAL unit and its implementation
into the customer design.
None/docs/en/application-note/AN14518.pdfEnglishdocuments18758510None6450366214023839892025-03-07N/docs/en/application-note/AN14518.pdfCrystal Oscillator Design Guide - Application note/docs/en/application-note/AN14518.pdfdocuments645036621402383989Application NoteNenNoneYpdf2.0NNCrystal Oscillator Design Guide - Application note18.8 MBAN14518N1732830022382730757340/docs/en/application-note/AN13971.pdf2023-09-191695167800721720314175PSP4Feb 20, 2025Application NoteThis document describes how to port the PN7220 and PN7160 common middleware release
to Android 13.
None/docs/en/application-note/AN13971.pdfEnglishdocuments738722None6450366214023839892025-02-22N/docs/en/application-note/AN13971.pdfPN7160/PN7220 – Android 13 porting guide/docs/en/application-note/AN13971.pdfdocuments645036621402383989Application NoteNenNoneYpdf2.0NNPN7160/PN7220 – Android 13 porting guide738.7 KBAN13971N1695167800721720314175/docs/en/application-note/AN13892.pdf2023-05-121683885680040731296357PSP5Sep 6, 2024Application NoteFrequently asked questions and answers for PN7160.None/docs/en/application-note/AN13892.pdfEnglishdocuments20564832None6450366214023839892024-09-09N/docs/en/application-note/AN13892.pdfPN7160 frequently asked questions/docs/en/application-note/AN13892.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.2NNPN7160 frequently asked questions20.6 MBAN13892N1683885680040731296357/docs/en/application-note/AN14431.pdf2024-09-021725288685198737555305PSP6Sep 4, 2024Application NoteThis document provides information about the PN7160/PN7220 configuration files and
the settings supported by each IC.
None/docs/en/application-note/AN14431.pdfEnglishdocuments2164281None6450366214023839892025-02-05N/docs/en/application-note/AN14431.pdfPN7160/PN7220 configuration files/docs/en/application-note/AN14431.pdfdocuments645036621402383989Application NoteNenNoneYpdf2.0NNPN7160/PN7220 configuration files2.2 MBAN14431N1725288685198737555305/docs/en/application-note/AN14430.pdf2024-09-031725398227203719737075PSP7Sep 3, 2024Application NoteThis document describes how to port PN7160/PN7220 common middleware release to Android
14.
None/docs/en/application-note/AN14430.pdfEnglishdocuments744460None6450366214023839892024-09-03N/docs/en/application-note/AN14430.pdfPN7160/PN7220 – Android 14 porting guide/docs/en/application-note/AN14430.pdfdocuments645036621402383989Application NoteNenNoneYpdf1NNPN7160/PN7220 – Android 14 porting guide744.5 KBAN14430N1725398227203719737075/docs/en/application-note/AN14428.pdf2024-08-271724768935781719323216PSP8Aug 27, 2024Application NoteThis document describes the PN7160/PN7161 Windows driver, known limitations, and how
to get access to the Windows driver for the PN7160/PN7161.
None/docs/en/application-note/AN14428.pdfEnglishdocuments98711None6450366214023839892024-12-15N/docs/en/application-note/AN14428.pdfPN7160/PN7161 Windows Driver/docs/en/application-note/AN14428.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.0NNPN7160/PN7161 Windows Driver98.7 KBAN14428N1724768935781719323216/docs/en/application-note/AN13218.pdf2021-09-161631812324705728508840PSP9Jul 31, 2024Application NoteThis document provides further information about the PN7160 RF settings and offers
guidelines to tune them to optimize RF performances according to the PN7160 integration.
None/docs/en/application-note/AN13218.pdfEnglishdocuments19053428None6450366214023839892024-07-31N/docs/en/application-note/AN13218.pdfPN7160 RF settings guide/docs/en/application-note/AN13218.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.4NNPN7160 RF settings guide19.1 MBAN13218N1631812324705728508840/docs/en/application-note/AN14285.pdf2024-04-111712843892087728681468PSP10Apr 11, 2024Application NoteNone/docs/en/application-note/AN14285.pdfEnglishdocuments1687011None6450366214023839892024-04-11N/docs/en/application-note/AN14285.pdfPN7150 to PN7160 Migration Guidelines/docs/en/application-note/AN14285.pdfdocuments645036621402383989Application NoteNenNoneYpdf1NNPN7150 to PN7160 Migration Guidelines1.7 MBAN14285N1712843892087728681468/docs/en/application-note/AN13219.pdf2021-09-161631812325060712571588PSP11Feb 27, 2024Application NoteThis application note is intended to provide some guidelines regarding the way to
design an NFC antenna for the PN7160 chip.
None/docs/en/application-note/AN13219.pdfEnglishdocuments2839245None6450366214023839892024-06-12N/docs/en/application-note/AN13219.pdfPN7160 antenna design and matching guide/docs/en/application-note/AN13219.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.5NNPN7160 antenna design and matching guide2.8 MBAN13219N1631812325060712571588/docs/en/application-note/AN13288.pdf2021-09-161631812326508723619337PSP12May 2, 2023Application NoteThis document intents to provide a description of the PN7160 MCUXpresso examples.None/docs/en/application-note/AN13288.pdfEnglishdocuments1369735None6450366214023839892023-07-24N/docs/en/application-note/AN13288.pdfNXP-NCI2.0 MCUXpresso examples guide/docs/en/application-note/AN13288.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.4NNNXP-NCI2.0 MCUXpresso examples guide1.4 MBAN13288N1631812326508723619337/docs/en/application-note/AN13861.pdf2023-04-281682666439135717535753PSP13Apr 26, 2023Application NoteNone/docs/en/application-note/AN13861.pdfEnglishdocuments2288099None6450366214023839892023-07-24N/docs/en/application-note/AN13861.pdfPN7160 card emulation/docs/en/application-note/AN13861.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.0NNPN7160 card emulation2.3 MBAN13861N1682666439135717535753/docs/en/application-note/AN13189.pdf2021-09-161631812323760721002743PSP14Mar 15, 2023Application NoteThis application note describes how to add support for PN7160 NXP NCI based NFC controller
to an Android system.
None/docs/en/application-note/AN13189.pdfEnglishdocuments674767None6450366214023839892023-07-24N/docs/en/application-note/AN13189.pdfPN7160 Android porting guide/docs/en/application-note/AN13189.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.8NNPN7160 Android porting guide674.8 KBAN13189N1631812323760721002743/docs/en/application-note/AN12988.pdf2021-09-161631812322645741875861PSP15Jan 13, 2023Application NoteThis document is intended to provide an overview on how to integrate the NFC contactless
frontend from hardware perspective.
None/docs/en/application-note/AN12988.pdfEnglishdocuments7454619None6450366214023839892023-02-03N/docs/en/application-note/AN12988.pdfPN7160 hardware design guide/docs/en/application-note/AN12988.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.5NNPN7160 hardware design guide7.5 MBAN12988N1631812322645741875861/docs/en/application-note/AN13224.pdf2021-09-161631812325778699024745PSP16Nov 9, 2022Application NoteThis application note is intended to provide guidelines regarding the way to use DPC.
It also explains who to create the DPC command and how to measure the current and
LUT position.
None/docs/en/application-note/AN13224.pdfEnglishdocuments10624276None6450366214023839892022-12-07N/docs/en/application-note/AN13224.pdfPN7160 dynamic power control guide/docs/en/application-note/AN13224.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.2NNPN7160 dynamic power control guide10.6 MBAN13224N1631812325778699024745/docs/en/application-note/AN13743.pdf2022-10-131665728273855726146667PSP17Oct 7, 2022Application NoteThis application note describes the guidelines to migrate from NXP's PN553/PN557 NFC
controllers to NXP's PN7160 NFC controller.
None/docs/en/application-note/AN13743.pdfEnglishdocuments906824None6450366214023839892022-12-07N/docs/en/application-note/AN13743.pdfPN553/PN557 to PN7160 migration guidelines/docs/en/application-note/AN13743.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.0NNPN553/PN557 to PN7160 migration guidelines906.8 KBAN13743N1665728273855726146667/docs/en/application-note/AN12989.pdf2021-09-161631812323012701700218PSP18Sep 16, 2021Application NoteThis document describes the product support package to be used to start working with
PN7160.
None/docs/en/application-note/AN12989.pdfEnglishdocuments107721None6450366214023839892022-12-07N/docs/en/application-note/AN12989.pdfPN7160 product quick start guide/docs/en/application-note/AN12989.pdfdocuments645036621402383989Application NoteNenNoneYpdf0NNPN7160 product quick start guide107.7 KBAN12989N1631812323012701700218/docs/en/application-note/AN12990.pdf2021-09-161631812323385718266828PSP19Sep 16, 2021Application NoteThis application note provides guidance on how PN7160 can be configured in order to
reduce current consumption by using low-power discovery mode.
None/docs/en/application-note/AN12990.pdfEnglishdocuments4075476None6450366214023839892022-12-07N/docs/en/application-note/AN12990.pdfPN7160 low-power mode configuration/docs/en/application-note/AN12990.pdfdocuments645036621402383989Application NoteNenNoneYpdf0NNPN7160 low-power mode configuration4.1 MBAN12990N1631812323385718266828/docs/en/application-note/AN13287.pdf2021-09-161631812326139707588362PSP20Sep 13, 2021Application NoteThis application note describes how to add support for a PN7160 NFC controller to
a generic GNU/Linux system.
None/docs/en/application-note/AN13287.pdfEnglishdocuments613484None6450366214023839892022-12-07N/docs/en/application-note/AN13287.pdfPN7160 Linux porting guide/docs/en/application-note/AN13287.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.1NNPN7160 Linux porting guide613.5 KBAN13287N1631812326139707588362/docs/en/application-note/AN13223.pdf2021-09-161631812325416716887602PSP21Sep 13, 2021Application NoteThis document provides information about PN7160 dynamic load modulation amplitude
(LMA) feature.
None/docs/en/application-note/AN13223.pdfEnglishdocuments1062081None6450366214023839892022-12-07N/docs/en/application-note/AN13223.pdfPN7160 dynamic load modulation amplitude guide/docs/en/application-note/AN13223.pdfdocuments645036621402383989Application NoteNenNoneYpdf1.1NNPN7160 dynamic load modulation amplitude guide1.1 MBAN13223N1631812325416716887602Data Sheet1/docs/en/data-sheet/PN7160_PN7161.pdf2021-09-161631826914013726539732PSP1Sep 5, 2024Data SheetThis data sheet describes the PN7160 and PN7161 NFC controllers with NCI interface
and integrated firmware.
None/docs/en/data-sheet/PN7160_PN7161.pdfEnglishdocuments801830None9800009962129933402024-09-05N/docs/en/data-sheet/PN7160_PN7161.pdfPN7160_PN7161 Near Field Communication (NFC) controller/docs/en/data-sheet/PN7160_PN7161.pdfdocuments980000996212993340Data SheetNenNoneYpdf4.0NNPN7160_PN7161 Near Field Communication (NFC) controller801.8 KBPN7160_PN7161N1631826914013726539732Fact Sheet1/docs/en/fact-sheet/PN7160FS.pdf2021-09-151631746916558709356877PSP23Sep 15, 2021Fact SheetDesigned for quick integration into a very wide range of systems, the PN7160 supports
all NFC Forum modes, includes drivers for Android and Linux, and supports RTOS and
no OS applications.
None/docs/en/fact-sheet/PN7160FS.pdfEnglishdocuments3309580None7366754741633153142022-12-07N/docs/en/fact-sheet/PN7160FS.pdfPN7160 Fact Sheet/docs/en/fact-sheet/PN7160FS.pdfdocuments736675474163315314Fact SheetNenNoneDpdf0.0NNPN7160 Fact Sheet3.3 MBPN7160FSN1631746916558709356877Release Note1/docs/en/release-note/RN00185.pdf2024-09-051725548587981717869401PSP24Sep 5, 2024Release NoteContains information about a specific release product and component information.None/docs/en/release-note/RN00185.pdfEnglishdocuments161465None4872168343155821332024-09-05N/docs/en/release-note/RN00185.pdfPN716x Firmware Release Notes v12.50.0E/docs/en/release-note/RN00185.pdfdocuments487216834315582133Release NoteNenNoneYpdf2.0NNPN716x Firmware Release Notes v12.50.0E161.5 KBRN00185N1725548587981717869401User Manual1/docs/en/user-manual/UM11495.pdf2021-09-161631828088407688714634PSP22Nov 10, 2023User ManualThis is a user manual for the PN7160 NFC controller. The aim of this document is to
describe the PN7160 interfaces, modes of operation and possible configurations.
None/docs/en/user-manual/UM11495.pdfEnglishdocuments12265651None3099195934310379312023-11-14N/docs/en/user-manual/UM11495.pdfPN7160 NFC controller/docs/en/user-manual/UM11495.pdfdocuments309919593431037931User ManualNenNoneYpdf1.7NNPN7160 NFC controller12.3 MBUM11495N1631828088407688714634trueYProducts
NFC 7 Click (I2C) is an add-on board that integrates NFC functionality in various applications. This board features the PN7160 (PN7160A1HN/C100), a Near Field Communicati...