Full NFC Frontend | NXP Semiconductors

Full NFC Frontend

More

See product image

Product Details

Block Diagram

MFRC522 Block diagram

MFRC522 Block diagram

Features

  • Includes NXP’s intellectual property licensing rights (required for ISO/IEC 14443A implementation)
  • Fast and cost-efficient NFC design startup
  • Highly integrated analog circuitry to demodulate and decode responses
  • Buffered output drivers for connecting an antenna with the minimum number of external components
  • Integrated RF Level detector
  • Integrated data mode detector
  • Supports ISO/IEC 14443 A/MIFARE
  • Supports ISO/IEC 14443 B Read/Write modes
  • Typical operating distance in Read/Write mode up to 50 mm depending on the antenna size and tuning
  • Typical operating distance in NFCIP-1 mode up to 50 mm depending on the antenna size and tuning and power supply
  • Typical operating distance in ISO/IEC 14443A/MIFARE card or FeliCa Card Operation mode of about 100 mm depending on the antenna size and tuning and the external field strength
  • Supports MIFARE Classic encryption in Reader/Writer mode
  • ISO/IEC 14443A higher transfer speed communication at 212 kbit/s and 424 kbit/s
  • Contactless communication according to the FeliCa scheme at 212 kbit/s and 424 kbit/s
  • Integrated RF interface for NFCIP-1 up to 424 kbit/s
  • S²C interface
  • Additional power supply to directly supply the smart card IC connected via S²C
  • Supported host interfaces:
    • SPI up to 10 Mbit/s
    • I²C-bus interface up to 400 kBd in Fast mode, up to 3400 kBd in High-speed mode
    • RS232 Serial UART up to 1228.8 kBd, with voltage levels dependant on pin voltage supply
    • 8-bit parallel interface with and without Address Latch Enable
  • FIFO buffer handles 64 byte send and receive
  • Flexible interrupt modes
  • Hard reset with low power function
  • Power-down mode per software
  • Programmable timer
  • Internal oscillator for connection to 27.12 MHz quartz crystal
  • 2.5 V to 3.6 V power supply
  • CRC coprocessor
  • Programmable I/O pins
  • Internal self-test
N true 0 PSPPN5120A0HN1en 19 Application Note Application Note t789 14 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Packing Information Packing Information t935 1 User Guide User Guide t792 2 en_US en_US en Data Sheet Data Sheet 1 1 5.3 English NFC, NFC reader, RFID, ISO14443, contactless, Smart Card reader, Mifare, DesFire, 1442051074777708895441 PSP 1.4 MB None None documents None 1442051074777708895441 /docs/en/data-sheet/PN512.pdf 1361727 /docs/en/data-sheet/PN512.pdf PN512 documents N N 2016-10-08 Full NFC frontend /docs/en/data-sheet/PN512.pdf /docs/en/data-sheet/PN512.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 17, 2020 980000996212993340 Data Sheet Y N Full NFC frontend PDF Application Note Application Note 14 2 1.8 English This application note describes how to install NXP’s NFC Reader Library on a GNU/Linux system. 1459972315005712302126 PSP 15.7 MB None None documents None 1459972315005712302126 /docs/en/application-note/AN11802.pdf 15736577 /docs/en/application-note/AN11802.pdf AN11802 documents N N 2016-10-08 NFC Reader Library for Linux installation guidelines /docs/en/application-note/AN11802.pdf /docs/en/application-note/AN11802.pdf Application Note N 645036621402383989 2023-07-24 pdf N en Dec 21, 2022 645036621402383989 Application Note Y N NFC Reader Library for Linux installation guidelines PDF 3 2.5 English 1442088713603711487495 PSP 2.9 MB None None documents None 1442088713603711487495 /docs/en/application-note/AN11308.pdf 2921810 /docs/en/application-note/AN11308.pdf AN11308 documents N N 2016-10-08 Quick Start Up Guide PNEV512B Board /docs/en/application-note/AN11308.pdf /docs/en/application-note/AN11308.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 26, 2018 645036621402383989 Application Note Y N Quick Start Up Guide PNEV512B Board PDF 4 1.3 English This application notes provides guidance on antenna and RF design for NFC devices MFRC522, MFRC523, PN511, PN512, PN531, PN532 1442087057576703896604 PSP 1.8 MB None None documents None 1442087057576703896604 /docs/en/application-note/AN1445_An1444.zip 1769231 /docs/en/application-note/AN1445_An1444.zip AN1445_AN1444 documents N N 2016-10-08 AN1445 Antenna design guide for MFRC52x, PN51x, PN53x; AN1444 RF Design Guide including Excel Calculation sheet /docs/en/application-note/AN1445_An1444.zip /docs/en/application-note/AN1445_An1444.zip Application Note N 645036621402383989 2023-02-02 zip N en Jun 26, 2018 645036621402383989 Application Note Y N AN1445 Antenna design guide for MFRC52x, PN51x, PN53x; AN1444 RF Design Guide including Excel Calculation sheet ZIP 5 2.6 English 1442089109053716722425 PSP 545.9 KB None None documents None 1442089109053716722425 /docs/en/application-note/AN11480.pdf 545907 /docs/en/application-note/AN11480.pdf AN11480 documents N N 2016-10-08 Quick Start-up Guide for EXPLORE-NFC working with Raspberry Pi /docs/en/application-note/AN11480.pdf /docs/en/application-note/AN11480.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 15, 2018 645036621402383989 Application Note Y N Quick Start-up Guide for EXPLORE-NFC working with Raspberry Pi PDF 6 1.3 English NFC Reader Library for KDS Installation guidelines 1481120855111708266745 PSP 1.1 MB None None documents None 1481120855111708266745 /docs/en/application-note/AN11908.pdf 1089635 /docs/en/application-note/AN11908.pdf AN11908 documents N N 2016-12-07 NFC Reader Library for FRDM - K82F Board Installation guidelines /docs/en/application-note/AN11908.pdf /docs/en/application-note/AN11908.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 18, 2018 645036621402383989 Application Note Y N NFC Reader Library for FRDM - K82F Board Installation guidelines 7 1.1 English 1442089120523722997611 PSP 800.4 KB None None documents None 1442089120523722997611 /docs/en/application-note/AN11535.pdf 800436 /docs/en/application-note/AN11535.pdf AN11535 documents N N 2016-10-08 Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA /docs/en/application-note/AN11535.pdf /docs/en/application-note/AN11535.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 3, 2014 645036621402383989 Application Note Y N Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA PDF 8 kb 1.0 English 1442086935395720850437 PSP 676 B None None documents None 1442086935395720850437 /docs/en/application-note/AN11583.pdf 676 /docs/en/application-note/AN11583.pdf AN11583 documents N N 2016-10-08 Guide about how to port the Passive Target example from the
NFC Reader Library to another MCU /docs/en/application-note/AN11583.pdf /docs/en/application-note/AN11583.pdf Application Note N 645036621402383989 Y 2022-12-07 PDF en Aug 12, 2014 645036621402383989 Application Note 676.0 KB N /docs/en/application-note/AN11583.pdf Guide about how to port the Passive Target example from the
NFC Reader Library to another MCU PDF 9 1.0 English 1442088994322718834357 PSP 184.1 KB None None documents None 1442088994322718834357 /docs/en/application-note/AN11342.pdf 184087 /docs/en/application-note/AN11342.pdf AN11342 documents N N 2016-10-08 How to Scale Down the NXP Reader Library /docs/en/application-note/AN11342.pdf /docs/en/application-note/AN11342.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 11, 2013 645036621402383989 Application Note Y N How to Scale Down the NXP Reader Library PDF 10 kb 1.2 English 1442088225070725413583 PSP 844 B None None documents None 1442088225070725413583 /docs/en/application-note/AN11038.pdf 844 /docs/en/application-note/AN11038.pdf AN11038 documents N N 2016-10-08 Fast Verification of PN512 and amplifier /docs/en/application-note/AN11038.pdf /docs/en/application-note/AN11038.pdf Application Note N 645036621402383989 Y 2022-12-07 PDF en Oct 5, 2012 645036621402383989 Application Note 844.0 KB N /docs/en/application-note/AN11038.pdf Fast Verification of PN512 and amplifier PDF 11 2.4 English 1442088998330691989237 PSP 218.5 KB None None documents None 1442088998330691989237 /docs/en/application-note/AN1425_AN166510.zip 218534 /docs/en/application-note/AN1425_AN166510.zip AN1425_AN166510 documents N N 2016-10-08 AN1425 RF Amplifier for NFC Reader IC's; AN166510 Amplifier antenna matching calculation (Excel) /docs/en/application-note/AN1425_AN166510.zip /docs/en/application-note/AN1425_AN166510.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 1, 2011 645036621402383989 Application Note Y N AN1425 RF Amplifier for NFC Reader IC's; AN166510 Amplifier antenna matching calculation (Excel) ZIP 12 3.1 English 1442088732337727368467 PSP 1.1 MB None None documents None 1442088732337727368467 /docs/en/application-note/AN1194.pdf 1149693 /docs/en/application-note/AN1194.pdf AN1194 documents N N 2016-10-08 How to use PN51x demo board /docs/en/application-note/AN1194.pdf /docs/en/application-note/AN1194.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 23, 2010 645036621402383989 Application Note Y N How to use PN51x demo board 13 kb 1.1 English 1442089361208726820492 PSP 481 B None None documents None 1442089361208726820492 /docs/en/application-note/AN108711.pdf 481 /docs/en/application-note/AN108711.pdf AN108711 documents N N 2016-10-08 AN108711 Tips and Tricks for PN51x Integration /docs/en/application-note/AN108711.pdf /docs/en/application-note/AN108711.pdf Application Note N 645036621402383989 Y 2022-12-07 PDF en Oct 1, 2010 645036621402383989 Application Note 481.0 KB N /docs/en/application-note/AN108711.pdf AN108711 Tips and Tricks for PN51x Integration PDF 14 1.0 English 1442087974242716606645 PSP 8.6 MB None None documents None 1442087974242716606645 /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip 8575428 /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip AN10664_1_NFC_FRI_SDK_206810 documents N N 2016-10-08 NFC-FRI SDK (NFC Forum Reference Implementation) /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip Application Note N 645036621402383989 2022-12-07 zip N en Dec 3, 2007 645036621402383989 Application Note Y N NFC-FRI SDK (NFC Forum Reference Implementation) ZIP 15 kb 1.1 English 1442087447531720462295 PSP 950 B None None documents None 1442087447531720462295 /docs/en/application-note/AN108511.pdf 950 /docs/en/application-note/AN108511.pdf AN108511 documents N N 2016-10-08 AN108511; PN51x Design -In Kit Quick Start Guide /docs/en/application-note/AN108511.pdf /docs/en/application-note/AN108511.pdf Application Note N 645036621402383989 Y 2022-12-07 PDF en May 23, 2006 645036621402383989 Application Note 950.0 KB N /docs/en/application-note/AN108511.pdf AN108511; PN51x Design -In Kit Quick Start Guide PDF User Guide User Guide 2 16 1.3 Chinese 本文描述了恩智浦公共读卡器库的实施和使用,重点介绍了MIFARE Classic命令和CLRC663本机命令集的实施。 1442125007893714132218zh PSP 619.6 KB Registration without Disclaimer None documents Extended 1442125007893714132218 /secured/assets/documents/zh/user-guide/UM10663.pdf 619577 /secured/assets/documents/zh/user-guide/UM10663.pdf UM10663 documents Y N 2016-10-08 NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects /secured/assets/documents/zh/user-guide/UM10663.pdf https://www.nxp.com.cn/webapp/Download?colCode=UM10663&docLang=zh User Guide N 132339537837198660 2022-12-07 zh Aug 5, 2018 132339537837198660 User Guide Y N 恩智浦读卡器库用户手册,以 CLRC663 和 PN512 Blueboard 读卡器 项目为基础 PDF 1.3 English This document describes the implementation and usage of the NXP Reader Library Public with special stress on MIFARE Classic command and CLRC663 native command set implementation. 1442125007893714132218 PSP 619.6 KB Registration without Disclaimer None documents Extended 1442125007893714132218 /secured/assets/documents/en/user-guide/UM10663.pdf 619577 /secured/assets/documents/en/user-guide/UM10663.pdf UM10663 documents Y N 2016-10-08 NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects /webapp/Download?colCode=UM10663 /secured/assets/documents/en/user-guide/UM10663.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Aug 5, 2018 132339537837198660 User Guide Y N NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects PDF 17 1.2 English This document informs the reader about the architecture functionalities of the NXP Reader Library Peer to Peer with stress on LLCP API layer 1442125913795710574163 PSP 1.8 MB Registration without Disclaimer None documents Extended 1442125913795710574163 /secured/assets/documents/en/user-guide/UM10721.pdf 1775950 /secured/assets/documents/en/user-guide/UM10721.pdf UM10721 documents Y N 2016-10-08 NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects /webapp/Download?colCode=UM10721 /secured/assets/documents/en/user-guide/UM10721.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Aug 5, 2018 132339537837198660 User Guide Y N NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects PDF Brochure Brochure 1 18 kb 1.6 English 1442048134479705800979 PSP 545 B None None documents None 1442048134479705800979 /docs/en/brochure/939775017217.pdf 545 /docs/en/brochure/939775017217.pdf 939775017217 documents N N 2016-10-08 NXP Near Field Communication (NFC) transceiver PN512 for low-cost electronic devices /docs/en/brochure/939775017217.pdf /docs/en/brochure/939775017217.pdf Brochure N 712453003803778552 Y 2022-12-07 PDF en May 7, 2012 712453003803778552 Brochure 545.0 KB N /docs/en/brochure/939775017217.pdf NXP Near Field Communication (NFC) transceiver PN512 for low-cost electronic devices PDF Packing Information Packing Information 1 19 1.0 English 1442131816684736859642 PSP 213.7 KB None None documents None 1442131816684736859642 /docs/en/packing/SOT617-1_118.pdf 213702 /docs/en/packing/SOT617-1_118.pdf SOT617-1_118 documents N N 2016-10-08 HVQFN32; Standard product orientation 12NC ending 118 /docs/en/packing/SOT617-1_118.pdf /docs/en/packing/SOT617-1_118.pdf Packing Information N 145666923842250347 2022-12-07 pdf N en Jun 13, 2013 145666923842250347 Packing Information Y N HVQFN32; Standard product orientation 12NC ending 118 PDF false 0 PN5120A0HN1 downloads en true 1 Y PSP Application Note 14 /docs/en/application-note/AN11802.pdf 2016-10-08 1459972315005712302126 PSP 2 Dec 21, 2022 Application Note This application note describes how to install NXP’s NFC Reader Library on a GNU/Linux system. PDF None /docs/en/application-note/AN11802.pdf English documents 15736577 None 645036621402383989 2023-07-24 N /docs/en/application-note/AN11802.pdf NFC Reader Library for Linux installation guidelines /docs/en/application-note/AN11802.pdf documents 645036621402383989 Application Note N en None Y pdf 1.8 N N NFC Reader Library for Linux installation guidelines 15.7 MB AN11802 N 1459972315005712302126 /docs/en/application-note/AN11308.pdf 2016-10-08 1442088713603711487495 PSP 3 Sep 26, 2018 Application Note PDF None /docs/en/application-note/AN11308.pdf English documents 2921810 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11308.pdf Quick Start Up Guide PNEV512B Board /docs/en/application-note/AN11308.pdf documents 645036621402383989 Application Note N en None Y pdf 2.5 N N Quick Start Up Guide PNEV512B Board 2.9 MB AN11308 N 1442088713603711487495 /docs/en/application-note/AN1445_An1444.zip 2016-10-08 1442087057576703896604 PSP 4 Jun 26, 2018 Application Note This application notes provides guidance on antenna and RF design for NFC devices MFRC522, MFRC523, PN511, PN512, PN531, PN532 ZIP None /docs/en/application-note/AN1445_An1444.zip English documents 1769231 None 645036621402383989 2023-02-02 N /docs/en/application-note/AN1445_An1444.zip AN1445 Antenna design guide for MFRC52x, PN51x, PN53x; AN1444 RF Design Guide including Excel Calculation sheet /docs/en/application-note/AN1445_An1444.zip documents 645036621402383989 Application Note N en None Y zip 1.3 N N AN1445 Antenna design guide for MFRC52x, PN51x, PN53x; AN1444 RF Design Guide including Excel Calculation sheet 1.8 MB AN1445_AN1444 N 1442087057576703896604 /docs/en/application-note/AN11480.pdf 2016-10-08 1442089109053716722425 PSP 5 May 15, 2018 Application Note PDF None /docs/en/application-note/AN11480.pdf English documents 545907 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11480.pdf Quick Start-up Guide for EXPLORE-NFC working with Raspberry Pi /docs/en/application-note/AN11480.pdf documents 645036621402383989 Application Note N en None Y pdf 2.6 N N Quick Start-up Guide for EXPLORE-NFC working with Raspberry Pi 545.9 KB AN11480 N 1442089109053716722425 /docs/en/application-note/AN11908.pdf 2016-12-07 1481120855111708266745 PSP 6 Apr 18, 2018 Application Note NFC Reader Library for KDS Installation guidelines None /docs/en/application-note/AN11908.pdf English documents 1089635 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11908.pdf NFC Reader Library for FRDM - K82F Board Installation guidelines /docs/en/application-note/AN11908.pdf documents 645036621402383989 Application Note N en None Y pdf 1.3 N N NFC Reader Library for FRDM - K82F Board Installation guidelines 1.1 MB AN11908 N 1481120855111708266745 /docs/en/application-note/AN11535.pdf 2016-10-08 1442089120523722997611 PSP 7 Nov 3, 2014 Application Note PDF None /docs/en/application-note/AN11535.pdf English documents 800436 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11535.pdf Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA /docs/en/application-note/AN11535.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA 800.4 KB AN11535 N 1442089120523722997611 /docs/en/application-note/AN11583.pdf 2016-10-08 1442086935395720850437 PSP 8 Aug 12, 2014 Application Note PDF None /docs/en/application-note/AN11583.pdf English documents 676 kb None 645036621402383989 2022-12-07 /docs/en/application-note/AN11583.pdf Guide about how to port the Passive Target example from the
NFC Reader Library to another MCU /docs/en/application-note/AN11583.pdf documents 645036621402383989 Application Note N en None N PDF 1.0 N Guide about how to port the Passive Target example from the
NFC Reader Library to another MCU Y 676 B 676.0 KB AN11583 N /docs/en/application-note/AN11583.pdf 1442086935395720850437 /docs/en/application-note/AN11342.pdf 2016-10-08 1442088994322718834357 PSP 9 Mar 11, 2013 Application Note PDF None /docs/en/application-note/AN11342.pdf English documents 184087 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11342.pdf How to Scale Down the NXP Reader Library /docs/en/application-note/AN11342.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to Scale Down the NXP Reader Library 184.1 KB AN11342 N 1442088994322718834357 /docs/en/application-note/AN11038.pdf 2016-10-08 1442088225070725413583 PSP 10 Oct 5, 2012 Application Note PDF None /docs/en/application-note/AN11038.pdf English documents 844 kb None 645036621402383989 2022-12-07 /docs/en/application-note/AN11038.pdf Fast Verification of PN512 and amplifier /docs/en/application-note/AN11038.pdf documents 645036621402383989 Application Note N en None N PDF 1.2 N Fast Verification of PN512 and amplifier Y 844 B 844.0 KB AN11038 N /docs/en/application-note/AN11038.pdf 1442088225070725413583 /docs/en/application-note/AN1425_AN166510.zip 2016-10-08 1442088998330691989237 PSP 11 Aug 1, 2011 Application Note ZIP None /docs/en/application-note/AN1425_AN166510.zip English documents 218534 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1425_AN166510.zip AN1425 RF Amplifier for NFC Reader IC's; AN166510 Amplifier antenna matching calculation (Excel) /docs/en/application-note/AN1425_AN166510.zip documents 645036621402383989 Application Note N en None Y zip 2.4 N N AN1425 RF Amplifier for NFC Reader IC's; AN166510 Amplifier antenna matching calculation (Excel) 218.5 KB AN1425_AN166510 N 1442088998330691989237 /docs/en/application-note/AN1194.pdf 2016-10-08 1442088732337727368467 PSP 12 Nov 23, 2010 Application Note None /docs/en/application-note/AN1194.pdf English documents 1149693 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1194.pdf How to use PN51x demo board /docs/en/application-note/AN1194.pdf documents 645036621402383989 Application Note N en None Y pdf 3.1 N N How to use PN51x demo board 1.1 MB AN1194 N 1442088732337727368467 /docs/en/application-note/AN108711.pdf 2016-10-08 1442089361208726820492 PSP 13 Oct 1, 2010 Application Note PDF None /docs/en/application-note/AN108711.pdf English documents 481 kb None 645036621402383989 2022-12-07 /docs/en/application-note/AN108711.pdf AN108711 Tips and Tricks for PN51x Integration /docs/en/application-note/AN108711.pdf documents 645036621402383989 Application Note N en None N PDF 1.1 N AN108711 Tips and Tricks for PN51x Integration Y 481 B 481.0 KB AN108711 N /docs/en/application-note/AN108711.pdf 1442089361208726820492 /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip 2016-10-08 1442087974242716606645 PSP 14 Dec 3, 2007 Application Note ZIP None /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip English documents 8575428 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip NFC-FRI SDK (NFC Forum Reference Implementation) /docs/en/application-note/AN10664_1_NFC_FRI_SDK_206810.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N NFC-FRI SDK (NFC Forum Reference Implementation) 8.6 MB AN10664_1_NFC_FRI_SDK_206810 N 1442087974242716606645 /docs/en/application-note/AN108511.pdf 2016-10-08 1442087447531720462295 PSP 15 May 23, 2006 Application Note PDF None /docs/en/application-note/AN108511.pdf English documents 950 kb None 645036621402383989 2022-12-07 /docs/en/application-note/AN108511.pdf AN108511; PN51x Design -In Kit Quick Start Guide /docs/en/application-note/AN108511.pdf documents 645036621402383989 Application Note N en None N PDF 1.1 N AN108511; PN51x Design -In Kit Quick Start Guide Y 950 B 950.0 KB AN108511 N /docs/en/application-note/AN108511.pdf 1442087447531720462295 Brochure 1 /docs/en/brochure/939775017217.pdf 2016-10-08 1442048134479705800979 PSP 18 May 7, 2012 Brochure PDF None /docs/en/brochure/939775017217.pdf English documents 545 kb None 712453003803778552 2022-12-07 /docs/en/brochure/939775017217.pdf NXP Near Field Communication (NFC) transceiver PN512 for low-cost electronic devices /docs/en/brochure/939775017217.pdf documents 712453003803778552 Brochure N en None N PDF 1.6 N NXP Near Field Communication (NFC) transceiver PN512 for low-cost electronic devices Y 545 B 545.0 KB 939775017217 N /docs/en/brochure/939775017217.pdf 1442048134479705800979 Data Sheet 1 /docs/en/data-sheet/PN512.pdf 2016-10-08 1442051074777708895441 PSP 1 Mar 17, 2020 Data Sheet NFC, NFC reader, RFID, ISO14443, contactless, Smart Card reader, Mifare, DesFire, PDF None /docs/en/data-sheet/PN512.pdf English documents 1361727 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/PN512.pdf Full NFC frontend /docs/en/data-sheet/PN512.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.3 N N Full NFC frontend 1.4 MB PN512 N 1442051074777708895441 Packing Information 1 /docs/en/packing/SOT617-1_118.pdf 2016-10-08 1442131816684736859642 PSP 19 Jun 13, 2013 Packing Information PDF None /docs/en/packing/SOT617-1_118.pdf English documents 213702 None 145666923842250347 2022-12-07 N /docs/en/packing/SOT617-1_118.pdf HVQFN32; Standard product orientation 12NC ending 118 /docs/en/packing/SOT617-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N HVQFN32; Standard product orientation 12NC ending 118 213.7 KB SOT617-1_118 N 1442131816684736859642 User Guide 2 /secured/assets/documents/en/user-guide/UM10663.pdf 2016-10-08 1442125007893714132218 PSP 16 Aug 5, 2018 User Guide This document describes the implementation and usage of the NXP Reader Library Public with special stress on MIFARE Classic command and CLRC663 native command set implementation. PDF Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10663.pdf English documents 619577 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10663 NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects /secured/assets/documents/en/user-guide/UM10663.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.3 Y N NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects 619.6 KB UM10663 N 1442125007893714132218 /secured/assets/documents/en/user-guide/UM10721.pdf 2016-10-08 1442125913795710574163 PSP 17 Aug 5, 2018 User Guide This document informs the reader about the architecture functionalities of the NXP Reader Library Peer to Peer with stress on LLCP API layer PDF Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10721.pdf English documents 1775950 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10721 NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects /secured/assets/documents/en/user-guide/UM10721.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.2 Y N NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects 1.8 MB UM10721 N 1442125913795710574163 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 19 documents

Compact List

Application Note (14)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 25 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history