PN7462 Family | NFC Cortex-M0 low-power microcontroller for access control | NXP Semiconductors

NFC Cortex®-M0 All-in-One Microcontroller with Optional Contact Interface for Access Control

Roll over image to zoom in

Block Diagram

PN7462 Family Sample Application

PN7462 Family Sample Application

Features

Integrated contact interface frontend

  • Class A, B, and C cards can work on 1.8 V, 3 V, and 5 V supply
  • Specific ISO UART, variable baud rate through frequency or division ratio programming, error management at character level for T = 0, and extra guard time register
  • DC-to-DC converter for class A support starting at 3 V, and class B support starting at 2.7 V
  • Thermal and short-circuit protection on contact cards
  • Automatic activation and deactivation sequence, initiated by software or by hardware in case of short-circuiting, card removal, overheating, and VDD or VDD drop-out
  • Enhanced ESD protection (< 12 kV)
  • ISO/IEC 7816 compliant
  • Compliance with EMV contact protocol specification
  • Clock generation up to 13.56 MHz
  • Synchronous card support
  • Possibility to extend the number of contact interfaces, with the addition of slot extenders such as TDA8026

Integrated ISO/IEC 7816-3&4 UART interface

    The PN7462 family offers the possibility to extend the number of contact interfaces available. It uses an I/O auxiliary interface to connect a slot extension (TDA8035 - 1 slot, TDA8020 - 2 slots, and TDA8026 - 5 slots)

  • Class A (5 V), class B (3 V), and class C (1.8 V) smart card supply
  • Protection of smart card
  • Three protected half-duplex bidirectional buffered I/O lines (C4, C7, and C8)
  • Compliant with ISO/IEC 7816 and EMVCo standards

Integrated contactless interface frontend

  • High RF output power frontend IC for transfer speed up to 848 kbit/s
  • NFC IP1 and NFC IP2 support
  • Full NFC Forum tag support (type 1, type 2, type 3, type 4A, type 4B and type 5)
  • P2P active and passive, target and initiator
  • Card emulation ISO14443 type A
  • ISO/IEC 14443 type A and type B
  • MIFARE products using Crypto1
  • ISO/IEC 15693, and ISO/IEC 18000-3 mode 3
  • Low-power card detection
  • Dynamic Power Control (DPC)
  • Adaptive Wave Control (AWC)
  • Adaptive Range Control (ARC)
  • Compliance with EMV contactless protocol specification

Cortex-M0 microcontroller

  • Processor core
    • Arm® Cortex®: 32-bit M0 processor
    • Built-in Nested Vectored Interrupt Controller (NVIC)
    • Non-maskable interrupt
    • 24-bit system tick timer
    • Running frequency of up to 20 MHz
    • Clock management to enable low power consumption
  • Memory
    • Flash: 160 kB / 80 kB
    • SRAM: 12 kB
    • EEPROM: 4 kB
    • 40 kB boot ROM included, including USB mass storage primary bootloader for code download
  • Debug option
    • Serial Wire Debug (SWD) interface
  • Peripherals
    • Host interface:
    • USB 2.0 full speed with USB 3.0 hub connection capability
    • HSUART for serial communication, supporting standards speeds from 9600 bauds to 115200 bauds, and faster speeds up to 1.288 Mbit/s
    • SPI with half-duplex and full duplex capability with speeds up to 7 Mbit/s
    • I2C supporting standard mode, fast mode and high-speed mode with multiple address support
    • Controller interface:
    • SPI with half-duplex capability from 1 Mbit/s to 6.78 Mbit/s
    • I2C supporting standard mode, fast mode, fast mode plus and clock stretching
  • Up to 21 General-Purpose I/O (GPIO) with configurable pull-up/pull-down resistors
  • GPIO1 to GPIO12 can be used as edge and level sensitive interrupt sources
  • Power
    • Two reduced power modes: standby mode and hard power-down mode
    • Supports suspend mode for the USB host interface
    • Processor wake-up from hard power-down mode, standby mode, suspend mode via host interface, GPIOs, RF field detection
    • Integrated PMU to adjust internal regulators automatically, to minimize the power consumption during all possible power modes
    • Power-on reset
    • RF supply: external, or using an integrated LDO (TX LDO, configurable with 3 V, 3.3 V, 3.6 V, 4.5 V, and 4.75 V)
    • Pad voltage supply: external 3.3 V or 1.8 V, or using an integrated LDO (3.3 V supply)
  • Timers
    • Four general-purpose timers
    • Programmable Watchdog Timer (WDT)
  • CRC coprocessor
  • Random number generator
  • Clocks
    • Crystal oscillator at 27.12 MHz
    • Dedicated PLL at 48 MHz for the USB
    • Integrated HFO 20 MHz and LFO 365 kHz
  • General
    • HVQFN64 package
    • VFBGA64 package
    • Temperature range: -40 °C to +85 °C

Other Features

More

Comparison Table

PN7462 Family PN7412AU PN7462AU PN7362AU PN7360AU
Item reference PN7412AUHN PN7462AUHN PN7462AUEV PN7362AUHN PN7362AUEV PN7360AUHN PN7360AUEV
Package type HVQFN64 HVQFN64 VFBGA64 HVQFN64 VFBGA64 HVQFN64 VFBGA64
Contactless Interface No NFC Forum Compliant
Available Flash Memory 160 kB 80kB
General Purposes I/O 12 up-to 21 14 up-to 21
Contact Interface Class A, B, C No
ISO/IEC 7816- &: 4 UART Yes No

Buy/Parametrics










































































































N true 0 PSPPN7462en 20 Application Note Application Note t789 9 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 User Guide User Guide t792 8 en_US en_US en Data Sheet Data Sheet 1 1 4.7 English The PN7462 family is a family of 32-bit Arm Cortex-M0-based NFC microcontrollers offering high performance and low power consumption. It has a simple instruction set and memory addressing along with a reduced code size compared to existing architectures. 1484025108379720533845 PSP 1.3 MB None None documents None 1484025108379720533845 /docs/en/data-sheet/PN7462.pdf 1261440 /docs/en/data-sheet/PN7462.pdf PN7462_FAM documents N N 2017-01-09 PN7462 family - NFC Cortex-M0 microcontroller /docs/en/data-sheet/PN7462.pdf /docs/en/data-sheet/PN7462.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Dec 17, 2021 980000996212993340 Data Sheet Y N PN7462 family - NFC Cortex-M0 microcontroller PDF Application Note Application Note 9 2 2.0 English This document covers the design process for the XTAL oscillator in NFC Reader circuits. In this context, design means the selection of the correct XTAL unit and its implementation into the customer design. 1732830022382730757340 PSP 18.8 MB None None documents None 1732830022382730757340 /docs/en/application-note/AN14518.pdf 18758510 /docs/en/application-note/AN14518.pdf AN14518 documents N N 2024-11-28 Crystal Oscillator Design Guide - Application note /docs/en/application-note/AN14518.pdf /docs/en/application-note/AN14518.pdf Application Note N 645036621402383989 2025-03-07 pdf N en Mar 5, 2025 645036621402383989 Application Note Y N Crystal Oscillator Design Guide - Application note 3 1.0 English This document provides a detailed guide on how to configure the IFM L1 Test tool for PN7462 board by using ALPAR protocol. It includes a description of all supported commands. 1652271783464724233585 PSP 3.9 MB None None documents None 1652271783464724233585 /docs/en/application-note/AN13602.pdf 3936208 /docs/en/application-note/AN13602.pdf AN13602 documents N N 2022-05-11 IFM L1 test tool for PN7462 /docs/en/application-note/AN13602.pdf /docs/en/application-note/AN13602.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 3, 2022 645036621402383989 Application Note Y N IFM L1 test tool for PN7462 4 PN7412AUHN 1.0 English This document describes the path to migrate from an end of life TDA80xx to aTDA80xx or PN7412 from the active portfolio. 1584538381459724085973 PSP 468.3 KB None None documents None 1584538381459724085973 /docs/en/application-note/AN12792.pdf 468344 /docs/en/application-note/AN12792.pdf AN12792 documents N N 2020-03-18 End of life TDA80xx migration path to active portfolio /docs/en/application-note/AN12792.pdf /docs/en/application-note/AN12792.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 18, 2020 645036621402383989 Application Note Y N End of life TDA80xx migration path to active portfolio 5 1.1 English 1459363743564717082132 PSP 3.8 MB None None documents None 1459363743564717082132 /docs/en/application-note/AN11706.pdf 3812910 /docs/en/application-note/AN11706.pdf AN11706 documents N 2016-03-29 PN7462 family Antenna design guide /docs/en/application-note/AN11706.pdf /docs/en/application-note/AN11706.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 12, 2018 645036621402383989 Application Note N PN7462 family Antenna design guide 6 1.1 English 1459363742894715617861 PSP 421.3 KB None None documents None 1459363742894715617861 /docs/en/application-note/AN11738.pdf 421269 /docs/en/application-note/AN11738.pdf AN11738 documents N 2016-10-08 PN7462AU - Contact Smart Card application /docs/en/application-note/AN11738.pdf /docs/en/application-note/AN11738.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 13, 2017 645036621402383989 Application Note N PN7462AU - Contact Smart Card application PDF 7 1.4 English 1448557684048741087570 PSP 2.0 MB None None documents None 1448557684048741087570 /docs/en/application-note/AN11742.pdf 2036278 /docs/en/application-note/AN11742.pdf AN11742 documents N 2016-10-08 Dynamic Power Control /docs/en/application-note/AN11742.pdf /docs/en/application-note/AN11742.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 3, 2016 645036621402383989 Application Note N Dynamic Power Control PDF 8 1.1 English 1459363742283723523779 PSP 119.1 KB None None documents None 1459363742283723523779 /docs/en/application-note/AN11784.pdf 119129 /docs/en/application-note/AN11784.pdf AN11784 documents N 2016-09-15 PN7462AU How to integrate RTOS /docs/en/application-note/AN11784.pdf /docs/en/application-note/AN11784.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 15, 2016 645036621402383989 Application Note N PN7462AU How to integrate RTOS 9 1.0 English 1470372127735714359053 PSP 333.9 KB None None documents None 1470372127735714359053 /docs/en/application-note/AN11868.zip 333880 /docs/en/application-note/AN11868.zip AN11868_1 documents N N 2016-08-04 PN74xxxx and PN73xxxx - Integration with SWD baseddownloaders /docs/en/application-note/AN11868.zip /docs/en/application-note/AN11868.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 4, 2016 645036621402383989 Application Note Y N PN74xxxx and PN73xxxx - Integration with SWD baseddownloaders 10 1.0 English 1459363744238734363973 PSP 202.1 KB None None documents None 1459363744238734363973 /docs/en/application-note/AN11785.pdf 202148 /docs/en/application-note/AN11785.pdf AN11785 documents N 2016-03-29 PN7462AU LPCD and Standby mode /docs/en/application-note/AN11785.pdf /docs/en/application-note/AN11785.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 29, 2015 645036621402383989 Application Note N PN7462AU LPCD and Standby mode User Guide User Guide 8 11 1.1 English OM27642 Smart Lock Kit 1479916004125701767066 PSP 3.0 MB None None documents None 1479916004125701767066 /docs/en/user-guide/UM11038.pdf 3016620 /docs/en/user-guide/UM11038.pdf UM11038 documents N N 2016-11-23 OM27642 Smart Lock Kit /docs/en/user-guide/UM11038.pdf /docs/en/user-guide/UM11038.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Oct 11, 2018 132339537837198660 User Guide Y N OM27642 Smart Lock Kit 12 1.1 English 1459363735669704697509 PSP 1.6 MB None None documents None 1459363735669704697509 /docs/en/user-guide/UM10915.pdf 1633767 /docs/en/user-guide/UM10915.pdf UM10915 documents N N 2016-03-29 PN7462AU PC CCID Reader User Manual /docs/en/user-guide/UM10915.pdf /docs/en/user-guide/UM10915.pdf User Guide N 132339537837198660 2023-06-19 pdf N en May 14, 2018 132339537837198660 User Guide Y N PN7462AU PC CCID Reader User Manual 13 1.4 English 1459732436307716799609 PSP 6.9 MB None None documents None 1459732436307716799609 /docs/en/user-guide/UM10858.pdf 6934462 /docs/en/user-guide/UM10858.pdf UM10858 documents N N 2017-09-13 PN7462 family HW user manual /docs/en/user-guide/UM10858.pdf /docs/en/user-guide/UM10858.pdf User Guide N 132339537837198660 2022-12-07 pdf N en May 14, 2018 132339537837198660 User Guide Y N PN7462 family HW user manual 14 1.6 English 1459732436860708760002 PSP 7.6 MB None None documents None 1459732436860708760002 /docs/en/user-guide/UM10883.pdf 7631862 /docs/en/user-guide/UM10883.pdf UM10883 documents N N 2016-10-08 PN7462 family Quick Start Guide - Development Kit /docs/en/user-guide/UM10883.pdf /docs/en/user-guide/UM10883.pdf User Guide N 132339537837198660 2022-12-07 pdf N en May 14, 2018 132339537837198660 User Guide Y N PN7462 family Quick Start Guide - Development Kit PDF 15 1.5 English 1459732435739747937974 PSP 2.3 MB None None documents None 1459732435739747937974 /docs/en/user-guide/UM10913.pdf 2296253 /docs/en/user-guide/UM10913.pdf UM10913 documents N N 2016-10-08 PN7462 family Software User Manual /docs/en/user-guide/UM10913.pdf /docs/en/user-guide/UM10913.pdf User Guide N 132339537837198660 2022-12-07 pdf N en May 14, 2018 132339537837198660 User Guide Y N PN7462 family Software User Manual 16 1.0 English 1486702051209726069458 PSP 3.8 MB None None documents None 1486702051209726069458 /docs/en/user-guide/UM10948.pdf 3800419 /docs/en/user-guide/UM10948.pdf UM10948 documents N 2017-02-09 EEPROM Management of PN746X and PN736X /docs/en/user-guide/UM10948.pdf /docs/en/user-guide/UM10948.pdf User Guide N 132339537837198660 2022-12-07 pdf en Feb 2, 2017 132339537837198660 User Guide N EEPROM Management of PN746X and PN736X PDF 17 1.1 English 1459363734471712377006 PSP 2.1 MB None None documents None 1459363734471712377006 /docs/en/user-guide/UM10951.pdf 2124088 /docs/en/user-guide/UM10951.pdf UM10951 documents N 2017-01-26 PN7462 Reference POS Application /docs/en/user-guide/UM10951.pdf /docs/en/user-guide/UM10951.pdf User Guide N 132339537837198660 2023-06-19 pdf en Jan 24, 2017 132339537837198660 User Guide N PN7462 Reference POS Application 18 1.1 English 1459363735061727743788 PSP 837.6 KB None None documents None 1459363735061727743788 /docs/en/user-guide/UM10957.pdf 837595 /docs/en/user-guide/UM10957.pdf UM10957 documents N 2016-09-19 PN7462AU Door Access User Manual /docs/en/user-guide/UM10957.pdf /docs/en/user-guide/UM10957.pdf User Guide N 132339537837198660 2023-06-19 pdf en Sep 19, 2016 132339537837198660 User Guide N PN7462AU Door Access User Manual Brochure Brochure 1 19 1.1 Chinese 1460047669986710752599zh PSP 2.7 MB None None documents None 1460047669986710752599 /docs/zh/brochure/75017709.pdf 2730885 /docs/zh/brochure/75017709.pdf 75017709 documents N N 2016-04-20 NXP’s NFC controllers PN7462 family with customizable firmware /docs/zh/brochure/75017709.pdf /docs/zh/brochure/75017709.pdf Brochure N 712453003803778552 2022-12-07 zh 712453003803778552 Brochure N NXP’s NFC controllers PN7462 family with customizable firmware 1.2 English 1460047669986710752599 PSP 2.7 MB None None documents None 1460047669986710752599 /docs/en/brochure/75017709.pdf 2730885 /docs/en/brochure/75017709.pdf 75017709 documents N N 2016-04-20 NXP’s NFC controllers PN7462 family with customizable firmware /docs/en/brochure/75017709.pdf /docs/en/brochure/75017709.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Jul 17, 2018 712453003803778552 Brochure Y N NXP’s NFC controllers PN7462 family with customizable firmware Package Information Package Information 1 20 1.1 English 1455078661826721615162 PSP 168.7 KB None None documents None 1455078661826721615162 /docs/en/package-information/SOT804-4.pdf 168702 /docs/en/package-information/SOT804-4.pdf SOT804-4 documents N N 2016-04-22 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals /docs/en/package-information/SOT804-4.pdf /docs/en/package-information/SOT804-4.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Apr 22, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 64 terminals false 0 PN7462 downloads en true 1 Y PSP Y Y Application Note 9 /docs/en/application-note/AN14518.pdf 2024-11-28 1732830022382730757340 PSP 2 Mar 5, 2025 Application Note This document covers the design process for the XTAL oscillator in NFC Reader circuits. In this context, design means the selection of the correct XTAL unit and its implementation into the customer design. None /docs/en/application-note/AN14518.pdf English documents 18758510 None 645036621402383989 2025-03-07 N /docs/en/application-note/AN14518.pdf Crystal Oscillator Design Guide - Application note /docs/en/application-note/AN14518.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N Crystal Oscillator Design Guide - Application note 18.8 MB AN14518 N 1732830022382730757340 /docs/en/application-note/AN13602.pdf 2022-05-11 1652271783464724233585 PSP 3 May 3, 2022 Application Note This document provides a detailed guide on how to configure the IFM L1 Test tool for PN7462 board by using ALPAR protocol. It includes a description of all supported commands. None /docs/en/application-note/AN13602.pdf English documents 3936208 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13602.pdf IFM L1 test tool for PN7462 /docs/en/application-note/AN13602.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N IFM L1 test tool for PN7462 3.9 MB AN13602 N 1652271783464724233585 /docs/en/application-note/AN12792.pdf 2020-03-18 1584538381459724085973 PSP 4 Mar 18, 2020 Application Note This document describes the path to migrate from an end of life TDA80xx to aTDA80xx or PN7412 from the active portfolio. None /docs/en/application-note/AN12792.pdf English documents 468344 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12792.pdf End of life TDA80xx migration path to active portfolio /docs/en/application-note/AN12792.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N End of life TDA80xx migration path to active portfolio 468.3 KB PN7412AUHN AN12792 N 1584538381459724085973 /docs/en/application-note/AN11706.pdf 2016-03-29 1459363743564717082132 PSP 5 Feb 12, 2018 Application Note None /docs/en/application-note/AN11706.pdf English documents 3812910 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11706.pdf PN7462 family Antenna design guide /docs/en/application-note/AN11706.pdf documents 645036621402383989 Application Note N en None pdf 1.1 N PN7462 family Antenna design guide 3.8 MB AN11706 N 1459363743564717082132 /docs/en/application-note/AN11738.pdf 2016-10-08 1459363742894715617861 PSP 6 Feb 13, 2017 Application Note PDF None /docs/en/application-note/AN11738.pdf English documents 421269 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11738.pdf PN7462AU - Contact Smart Card application /docs/en/application-note/AN11738.pdf documents 645036621402383989 Application Note N en None pdf 1.1 N PN7462AU - Contact Smart Card application 421.3 KB AN11738 N 1459363742894715617861 /docs/en/application-note/AN11742.pdf 2016-10-08 1448557684048741087570 PSP 7 Dec 3, 2016 Application Note PDF None /docs/en/application-note/AN11742.pdf English documents 2036278 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11742.pdf Dynamic Power Control /docs/en/application-note/AN11742.pdf documents 645036621402383989 Application Note N en None pdf 1.4 N Dynamic Power Control 2.0 MB AN11742 N 1448557684048741087570 /docs/en/application-note/AN11784.pdf 2016-09-15 1459363742283723523779 PSP 8 Sep 15, 2016 Application Note None /docs/en/application-note/AN11784.pdf English documents 119129 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11784.pdf PN7462AU How to integrate RTOS /docs/en/application-note/AN11784.pdf documents 645036621402383989 Application Note N en None pdf 1.1 N PN7462AU How to integrate RTOS 119.1 KB AN11784 N 1459363742283723523779 /docs/en/application-note/AN11868.zip 2016-08-04 1470372127735714359053 PSP 9 Aug 4, 2016 Application Note None /docs/en/application-note/AN11868.zip English documents 333880 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11868.zip PN74xxxx and PN73xxxx - Integration with SWD baseddownloaders /docs/en/application-note/AN11868.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N PN74xxxx and PN73xxxx - Integration with SWD baseddownloaders 333.9 KB AN11868_1 N 1470372127735714359053 /docs/en/application-note/AN11785.pdf 2016-03-29 1459363744238734363973 PSP 10 Mar 29, 2015 Application Note None /docs/en/application-note/AN11785.pdf English documents 202148 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11785.pdf PN7462AU LPCD and Standby mode /docs/en/application-note/AN11785.pdf documents 645036621402383989 Application Note N en None pdf 1.0 N PN7462AU LPCD and Standby mode 202.1 KB AN11785 N 1459363744238734363973 Brochure 1 /docs/en/brochure/75017709.pdf 2016-04-20 1460047669986710752599 PSP 19 Jul 17, 2018 Brochure None /docs/en/brochure/75017709.pdf English documents 2730885 None 712453003803778552 2022-12-07 N /docs/en/brochure/75017709.pdf NXP’s NFC controllers PN7462 family with customizable firmware /docs/en/brochure/75017709.pdf documents 712453003803778552 Brochure N en None Y pdf 1.2 N N NXP’s NFC controllers PN7462 family with customizable firmware 2.7 MB 75017709 N 1460047669986710752599 Data Sheet 1 /docs/en/data-sheet/PN7462.pdf 2017-01-09 1484025108379720533845 PSP 1 Dec 17, 2021 Data Sheet The PN7462 family is a family of 32-bit Arm Cortex-M0-based NFC microcontrollers offering high performance and low power consumption. It has a simple instruction set and memory addressing along with a reduced code size compared to existing architectures. PDF None /docs/en/data-sheet/PN7462.pdf English documents 1261440 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/PN7462.pdf PN7462 family - NFC Cortex-M0 microcontroller /docs/en/data-sheet/PN7462.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.7 N N PN7462 family - NFC Cortex-M0 microcontroller 1.3 MB PN7462_FAM N 1484025108379720533845 Package Information 1 /docs/en/package-information/SOT804-4.pdf 2016-04-22 1455078661826721615162 PSP 20 Apr 22, 2016 Package Information None /docs/en/package-information/SOT804-4.pdf English documents 168702 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT804-4.pdf plastic thermal enhanced very thin quad flat package; no leads; 64 terminals /docs/en/package-information/SOT804-4.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 64 terminals 168.7 KB SOT804-4 N 1455078661826721615162 User Guide 8 /docs/en/user-guide/UM11038.pdf 2016-11-23 1479916004125701767066 PSP 11 Oct 11, 2018 User Guide OM27642 Smart Lock Kit None /docs/en/user-guide/UM11038.pdf English documents 3016620 None 132339537837198660 2022-12-07 N /docs/en/user-guide/UM11038.pdf OM27642 Smart Lock Kit /docs/en/user-guide/UM11038.pdf documents 132339537837198660 User Guide N en None Y pdf 1.1 N N OM27642 Smart Lock Kit 3.0 MB UM11038 N 1479916004125701767066 /docs/en/user-guide/UM10915.pdf 2016-03-29 1459363735669704697509 PSP 12 May 14, 2018 User Guide None /docs/en/user-guide/UM10915.pdf English documents 1633767 None 132339537837198660 2023-06-19 N /docs/en/user-guide/UM10915.pdf PN7462AU PC CCID Reader User Manual /docs/en/user-guide/UM10915.pdf documents 132339537837198660 User Guide N en None Y pdf 1.1 N N PN7462AU PC CCID Reader User Manual 1.6 MB UM10915 N 1459363735669704697509 /docs/en/user-guide/UM10858.pdf 2017-09-13 1459732436307716799609 PSP 13 May 14, 2018 User Guide None /docs/en/user-guide/UM10858.pdf English documents 6934462 None 132339537837198660 2022-12-07 N /docs/en/user-guide/UM10858.pdf PN7462 family HW user manual /docs/en/user-guide/UM10858.pdf documents 132339537837198660 User Guide N en None Y pdf 1.4 N N PN7462 family HW user manual 6.9 MB UM10858 N 1459732436307716799609 /docs/en/user-guide/UM10883.pdf 2016-10-08 1459732436860708760002 PSP 14 May 14, 2018 User Guide PDF None /docs/en/user-guide/UM10883.pdf English documents 7631862 None 132339537837198660 2022-12-07 N /docs/en/user-guide/UM10883.pdf PN7462 family Quick Start Guide - Development Kit /docs/en/user-guide/UM10883.pdf documents 132339537837198660 User Guide N en None Y pdf 1.6 N N PN7462 family Quick Start Guide - Development Kit 7.6 MB UM10883 N 1459732436860708760002 /docs/en/user-guide/UM10913.pdf 2016-10-08 1459732435739747937974 PSP 15 May 14, 2018 User Guide None /docs/en/user-guide/UM10913.pdf English documents 2296253 None 132339537837198660 2022-12-07 N /docs/en/user-guide/UM10913.pdf PN7462 family Software User Manual /docs/en/user-guide/UM10913.pdf documents 132339537837198660 User Guide N en None Y pdf 1.5 N N PN7462 family Software User Manual 2.3 MB UM10913 N 1459732435739747937974 /docs/en/user-guide/UM10948.pdf 2017-02-09 1486702051209726069458 PSP 16 Feb 2, 2017 User Guide PDF None /docs/en/user-guide/UM10948.pdf English documents 3800419 None 132339537837198660 2022-12-07 /docs/en/user-guide/UM10948.pdf EEPROM Management of PN746X and PN736X /docs/en/user-guide/UM10948.pdf documents 132339537837198660 User Guide N en None pdf 1.0 N EEPROM Management of PN746X and PN736X 3.8 MB UM10948 N 1486702051209726069458 /docs/en/user-guide/UM10951.pdf 2017-01-26 1459363734471712377006 PSP 17 Jan 24, 2017 User Guide None /docs/en/user-guide/UM10951.pdf English documents 2124088 None 132339537837198660 2023-06-19 /docs/en/user-guide/UM10951.pdf PN7462 Reference POS Application /docs/en/user-guide/UM10951.pdf documents 132339537837198660 User Guide N en None pdf 1.1 N PN7462 Reference POS Application 2.1 MB UM10951 N 1459363734471712377006 /docs/en/user-guide/UM10957.pdf 2016-09-19 1459363735061727743788 PSP 18 Sep 19, 2016 User Guide None /docs/en/user-guide/UM10957.pdf English documents 837595 None 132339537837198660 2023-06-19 /docs/en/user-guide/UM10957.pdf PN7462AU Door Access User Manual /docs/en/user-guide/UM10957.pdf documents 132339537837198660 User Guide N en None pdf 1.1 N PN7462AU Door Access User Manual 837.6 KB UM10957 N 1459363735061727743788 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 20 documents

Compact List

Application Note (9)
Brochure (1)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 9 trainings

Show All

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history