PN7160B1HN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Application Segment
Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board
Read distance [TYP] (mm)
160
Features
NFC reader/writer, P2P, card emulation
Contactless Identification Standard
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092
Host Interface
SPI
Host interface protocol
NCI 2.0
ParameterValue
Supply Voltage [Min to Max] (V)
2.8 to 5.5
RF driver supply voltage [min-max] (V)
2.7 - 5.25
RF driver current [max](mA)
250
Max output power (W)
1.25
Ambient Operating Temperature (Min to Max) (℃)
-30 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PN7160B1HN/C100E(935423744551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
100.45057125
PN7160B1HN/C100Y(935423744518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
100.45057125

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
PN7160B1HN/C100E
(935423744551)
No
3
240
260
PN7160B1HN/C100Y
(935423744518)
No
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PN7160B1HN/C100E
(935423744551)
854239
PN7160B1HN/C100Y
(935423744518)
854239

More about PN7160

Designed for quick integration into a very wide range of systems, the PN7160 supports all NFC Forum modes, includes drivers for Android, Linux and Windows, and supports RTOS and no OS applications (PN7160 does not allow to achieve EMVCo compliancy. Use PN5180, PN5190 or PN7220 instead). Embedded NFC firmware reduces the need for host interactions and minimizes code size, making design-in that much easier. Available with an I²C or SPI interface, the PN7160 is compatible with popular MCUs, including LPC, Kinetis and i.MX. The PN7161 version adds support for Apple ECP.