Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NFC Plug and Play Controller with Integrated Firmware and NCI Interface. This version adds support for Apple ECP
12NC: 935423758557
Details
Order
12NC: 935423758518
Details
Order
Parameter | Value |
---|---|
Application Segment | Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board |
Read distance [TYP] (mm) | 160 |
Features | ECP, NFC reader/writer, P2P, card emulation |
Contactless Identification Standard | ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092 |
Host Interface | I2C |
Host interface protocol | NCI 2.0 |
Parameter | Value |
---|---|
Supply Voltage [Min to Max] (V) | 2.8 to 5.5 |
RF driver supply voltage [min-max] (V) | 2.7 - 5.25 |
RF driver current [max](mA) | 250 |
Max output power (W) | 1.25 |
Ambient Operating Temperature (Min to Max) (℃) | -30 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PN7161A1EV/C100K(935423758557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 26.5625332 | |
PN7161A1EV/C100Y(935423758518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 26.5625332 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
PN7161A1EV/C100K (935423758557) | No | 3 | 240 | 260 | |
PN7161A1EV/C100Y (935423758518) | No | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PN7161A1EV/C100K (935423758557) | 854239 |
PN7161A1EV/C100Y (935423758518) | 854239 |
Designed for quick integration into a very wide range of systems, the PN7160 supports all NFC Forum modes, includes drivers for Android, Linux and Windows, and supports RTOS and no OS applications (PN7160 does not allow to achieve EMVCo compliancy. Use PN5180, PN5190 or PN7220 instead). Embedded NFC firmware reduces the need for host interactions and minimizes code size, making design-in that much easier. Available with an I²C or SPI interface, the PN7160 is compatible with popular MCUs, including LPC, Kinetis and i.MX. The PN7161 version adds support for Apple ECP.